Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Thermal Imaging

7 Products
-20°C to 650°C Temperature  Thermal Imager With Smartphone

-20°C to 650°C temperature range thermal imager with integrated smartphone. Accuracy to ±2% or ± 2°C and analysis software. Accessory test bench available.

100°C to 800°C Temperature Fixed Mount Thermal Imager

100° to 800°C fixed mount thermal imager temperature range has ±2% of reading or ±3°C accuracy. Ethernet connectivity and Software.

-20°C to 250°C Temperature Handheld Thermal Imager

-20°C to 250°C temperature range thermal imager with reporting and Analysis Software. Accuracy ±2% of reading or 2°C.

-20°C to 250°C Temperature Handheld Thermal Imager

-20°C to 250°C temperature range thermal imager has accuracy to ±2% of reading or ± 2°C with mini USB and micro SD output.

-40°C to 550°C Temperature Bench Top Thermal Imager

-40°C to 550°C temperature range thermal imager with ±5°C or ±5% of reading accuracy. GigE Vision, GenICam, PoE and GPIO features.

-20°C to 650°C Temperature  Handheld Online Thermal Imager

-20°C to 650°C temperature range thermal imager has powerful professional Software and Wi-Fi connectivity to apple mobile devices.

-25°C to 380°C Temperature Handheld Thermal Imager

-25°C to 380°C temperature range thermal imager has accuracy to ±1.5% of reading or 1.5°C. Dual lasers and adjustable emissivity.

Thermal Imaging

Omega's thermal imaging products are designed for non-contact temperature measurement with the unique feature to see temperature gradients. Some can capture images and measure multiple spots.
Searching for your items
en-US
en
Save Configuration