Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Signal Conditioning Module

Item# OM-SGD-ADPT-TC-Series

In stock

Lead Time (If not in stock): 0 week
Thermocouple Signal Conditioning Module OM-SGD-ADPT-TC-Series OM-SGD-ADPT-TC-Series
  • Mounts Directly on the Back of Compatible OM-SGD Series Smart Graphics Displays
  • Accepts Type J, K or T Thermocouple (User-Selectable via PC Software)
  • Powered from the OM-SGD Series Display
  • Configurable High and Low Alarms


Description

The OM-SGD-ADPT-TC is an add-on signal conditioning module that interfaces directly to an OM-SGD Series Smart Graphics Display. It has built-in cold junction compensation (CJC) and is powered directly from the host OM-SGD Series meter. Simply connect the 14-way connector IDC socket on the signal conditioning module to the OM-SGD Series meter. The thermocouple is wired to the TC+ (green) and TC- (white) via the screw terminal block. The system can also be powered via the USB port on the OM-SGD Series meter.

Specifications
Compatible OM-SGD Series Displays: OM-SGD-24-M, OM-SGD-24-M-420, OM-SGD-28-M, OM-SGD-28-M-420, OM-SGD-35-M, OM-SGD-35-M-420. The thermocouple add-on board is not compatible with the OM-SGD Series water proof versions (OM-SGD-24-M-IP, OM-SGD-24-M-IP420)
Operating Temperature Range (Module Only): -10 to 40°C (14 to 104°F)
Power: The OM-SGD-ADPT-TC module is powered by the host OM-SDG Series meter
Weight: 28 g (1 oz)
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
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration