Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Universal Programmable Transmitters

4 Products
DIN Rail Universal Programmable Input Signal Conditioner

The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer.

DIN Rail Universal Programmable Signal Conditioner w/ Relay Output

The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer. 2 relay outputs

Field Mounted Hart Protocol Temperature Transmitter

The TXUN-FD accepts RTD, TC, Ω, and Bipolar mV Input and Analog Output. Local UI with front panel buttons. Backlit and Ex D explosion/flame proof. Hart 7 or Hart 5.

Related Categories

Universal Programmable Transmitters

Universal Programmable Transmitters are widely used in a variety of industrial, commercial, and laboratory applications. They are a great way to efficiently and accurately monitor and control processes. UPTs provide isolated inputs and outputs and can be programmed to measure or output various process signals.

Omega Engineering offers a wide range of UPTs that are UL and c-UL approved and feature high accuracy. These transmitters are easy to install and program, and they feature a local UI with front panel buttons for control and monitoring. They offer a simple solution for industries and labs that need to accurately measure and control process signals.
Searching for your items
en-US
en
Save Configuration