Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Inline Temperature Transmitter for PT100 RTDs

Inline RTD Temperature Transmitter for 100Ω PT RTDs

$135.15

Item# M12TX-PT100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $135.15
10-24 $128.39
25-49 $125.69
50-99 $120.28
100-199 $117.58
200+ $114.88

In stock

Lead Time (If not in stock): 12 weeks
Inline RTD Temperature Transmitter for 100Ω PT RTDs M12TX-PT100 M12TX-PT100
  • Programmable Inline Transmitter for RTDs
  • Water Resistant Molded M12 Connector (IP67)
  • Secure M12 Connection
  • User Programmable Software Available

M12TX-PT100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Number of Wires
Electrical Connection Type
Maximum Temperature Measurement
Minimum Temperature Measurement


Description

The M12TX temperature transmitter for pt100 RTD is easily ranged and programmable by a computer.The configuration kit required forprogramming is M12TX-CONFIG.This unique transmitter is idealfor areas with space limitationswhere traditional headconnections are too large to fit.The M12 thread design offers asecure industrial connection. Theintegrated connection allows thetransmitter to be mounted directlyon to the sensor.

Specifications
Body: Thermoplastic material
Connection:
    M12x1 Male: In accordance to VDE0627 (output connection)
    M12x1 Female: In accordance to VDE0627 (input connection Pt100)
Sensor: RTD Pt100 (alpha symbol 0.00385) 3-wire connection
Range: -50 to 500°C (-58 to 932°F)
Sensor Break Monitoring:
    Selectable: Upscale (>21.0 mA) or downscale (<3.6 mA) action
    Sensor Short-Circuit: Fixed to downscale (<3.6 mA) action
OutputSignal: 4 to 20 mA
Factory Scaling: 4 to 20 mA Output = 0 to 150°C Default Setting
Permissible Load: 700 @ 24Vdc [RLo= (Vsupply-8,5)/0,020]
Response Time (90%): <50 ms
Isolation In-Out: Non-isolated
Power Supply: 8.5 to 32 Vdc (polarity protected)
Environment Conditions
Temperature: -40 to 80°C (-40 to 176°F) (for plastic body)
Relative Humidity: 0 to 100%
EMC: In accordance to EN 61326
Degree of Protection: IP65 and IP67 in accordance to IEC60529
Accuracy
Transmitter: Maximum of ±0,2°C or ±0.2% of span
Sensor: Class A in accordance to IEC751
Temperature Influence [Deviation from 20°C (68°F)]: Maximum of ±0.3°C/25°C (77°F) or ±0.3% of span/25°C (77°F)
Supply Voltage Influence: Negligible
Range Configurations: It is possible set the input temperature range (span) by the M12TX-CONFIG configuration kit (PC with OS Windows® required)
Zero Adjustments: Any value between -50 to 50°C (-58 to 122°F)
Minimum Span: 50°C (122°F) [if the zero value is set between one of these values: -40°C (-40°F), -20°C (-4°F), 0°C (32°F), 20°C (68°F), 40°C (104°F), the minimum span is 20°C (68°F) rather than 50°C (122°F)]
Sensor Error Compensation: Over 2 points (maximum 1% of span)
Factory Setting: 0 to 150°C (32 to 302°F)/sensor break >21 mA (upscale)


*The M12TX-PT100 is compatible with all sensors with a "-2" European wiring option.
For example: PR-26A-3-100-A-1/4-1200-M12-2, the -2 at the end of the part number specifies the wiring.
The PR-22 probes have standard european wiring.


 
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do You program it?

Asked by: Gabby
Hi, thanks for reaching out to us about programming. You will need the M12TX-CONFIG. Also, our Tech Support engineer has reached out and sent you the manuals to assist with programming. Thank you for being an Omega customer.
Answered by: Jane
Date published: 2019-05-31
  • y_2024, m_5, d_28, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M12TX-PT100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
Accessories
Accessory to configure the M12TX series devices through a PC with Windows 10 or higher and the TTX-Platform software
$402.34
0 In Stock
Accessories - Compatible Probes
PT100 RTD Probes with M12 Molded Connectors
$71.83
8 In Stock
100 OHM RTD, 12 inches Long x 1/8 inch diameter
$80.27
6 In Stock
100 OHM RTD, 6 inches long x 1/8 inch diameter
$65.96
0 In Stock
100 OHM RTD, 12 inches Long x 1/4 inch diameter
$192.04
0 In Stock
100 OHM RTD Probe Length 6", Element Specification Pt100, Class A, Wiring Option 2
$122.71
0 In Stock
en-US
en
Save Configuration