Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Wire Sensors

18 Products
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

Ceramic Beaded Thermocouple Elements

High temperature ceramic insulated thermocouple wires used as-is or with protection tubes and connection heads.

Ceramic Fiber or Silica Insulated Thermocouple Elements

Thermocouple elements insulated with ceramic fiber or silica, rated up to 1200°F, available in K, E, N and J calibrations and multiple wire lengths available.

Fast Response Thermistor Sensor

Can be used for surface measurements or as part of a larger assembly. These sensors are comprised of a thermistor, cable and insulated connections.

Temperature Wire Sensors

These simple temperature sensing element and extension wire combinations have a wide array of application uses and are available in thermocouple, RTD, and thermistor technologies.
Searching for your items
en-US
en
Save Configuration