PST joins DwyerOmega. Read more>
PST joins DwyerOmega. Read more>
Omega Link Cloud makes remote condition monitoring easy. Set alarms and dashboards or export for reports and BI visualization.
Standard subscription free with purchase of any smart gateway device.
Unlock unlimited data storage, more gateways/sensors.
Up to 2000 additional users with a Pro subscription.
Starting at $50/yr.
SMS text and email notifications sent from the system
Access your data anytime, anywhere, on any device
Never lose your data as long as it’s in the cloud
Your data is secure from end-to-end
Easily set up and deploy, no IT assistance required.
Collect and view sensor data down to 2-minute intervals.
Review and analyze historical data trends.
Monitor alarms and events and analyze abnormalities captured in the data.
Export your data any time to use for reports, analysis or to create additional visualizations via third-party software.
All Cloud yearly subscriptions include:
Unlimited data storage Remote access to unlimited number of devices Top level encryption
StandardFREE | ProStarting at $50 | |
---|---|---|
Configuration | Yes with free Omega Sync | Yes with free Omega Sync |
Email Notifications | ||
SMS Notifications | ||
Notification History | ||
History Reports | 90 days | Unlimited |
Charts | ||
Data Export | ||
Calibration | Yes with free Omega Sync | Yes with free Omega Sync |
Internet Accessible | ||
Offline Access | Yes, through Gateway UI | Yes, through Gateway UI |
Mobile Access | ||
Multiple Users | No | |
Access Control | ||
Max Sensor Update Interval | 90 minutes | 2 minutes1 |
Max Number of Sensors | 50 per Gateway2 | 128 per Gateway2 |
Max Number of Gateways | 1 | 2000 |
Max Number of Users | 1 | 2000 |
Support | ||
1The LTE enabled gateway provides an update rate of one reading every 5 minutes. 240 smart sensors are supported by the LTE enabled gateway at typical update intervals, on the order of 10 minutes. |
FREE
Starting at $49 per year
Explore the Omega Link system of sensors, gateways, and interface devices for connectivity to legacy sensors
Explore the system