The IF-001 Interface cable enables easy configuration and monitoring for any Omega Link Smart Probe and a Modbus RTU or Modbus ASCII interface to all smart sensor registers.
The rugged IF-002 integrates any Omega Link Smart Probe into a Modbus network. It provides a RS485 serial interface that supports Modbus RTU and a command line interpreter.
The IF-006 series provides secure, robust long-range Wireless connectivity for any Omega Link Smart Probe. Featuring 5 year battery life and a rugged IP65 housing.
Interfaces are a vital component of many industrial, commercial, and laboratory applications.
Omega Engineering offers a comprehensive selection of interfaces – including Modbus Compatible USB Serial to Smart Probe Interfaces, Long Range Sub GHZ Wireless Universal Smart Probe Interfaces, and Smart Probe to Modbus RTU RS-485 serial Interfaces. These solutions provide robust, reliable, and secure connectivity for any environment. They are also easy to configure and monitor and offer a range of features including 5 year battery life and IP65 housing.
Our Omega Link communication interfaces enable wired and wireless communication of Smart Interfaces to the Omega Link Smart Gateway to transfer application data directly into the cloud.