Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Tube and Hose Accessories

Tube and Hose Accessories

$9.79

Item# OLTC-38-7

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $9.79
10-24 $9.30
25-49 $9.10
50-99 $8.71
100-199 $8.52
200+ $8.32

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 13 left

Limited Stock
Tube and Hose Accessories OLTC-38-7 OLTC-38-7
  • CrimpStyleBrassBushing
  • WireCaddy(SpoolCap)
  • TubeClamps
  • StrainRelief

OLTC-38-7 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Color
Maximum Tubing Diameter
Number of Channels


Hose Cutter
Heavy duty hose cutter for plastic tube and hose up to 1" OD.
Tube Cutter
Make accurate clean cuts on tubing from 3 mm (1/8") to 19 mm (3/4") OD.
Tubing Marker Clips
Easy-snap clips for marking and identifying tube runs. This complete kit comes in a plastic storage case and includes: 50 each #1 to 9, 50 each of 14 different letters (A, B, C, D, E, F, G, H, J, P, R, X, Y, Z).
Tube Channels
Tube Channel mounts for securing multiple tubing runs. We offer a small and large tube channel. The small 10-Tube Channel is available in 3 sizes to fit tubing OD: 4 (5/32), 5 (3/16), 6 (1/4) [mm (in)] and can be mounted with self adhesive backing or #4 screw (not included). The large tube channel is available in 6, 7 and 10 channels for tubing sizes 10 mm (3/8") and 13 mm (1/2") and can be mouted with two screws (not included).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration