Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

45 m/s Open Loop Benchtop Wind Tunnel w/ 6"L x 4"W x 4"D Test Chamber

Standard System

$13,927.54

Item# WT4401-S

In stock

Lead Time (If not in stock): 6 weeks
Standard System WT4401-S WT4401-S
  • Precise Motor Control for Adjusting Flow Rates
  • NIST Calibration Supplied with Each Wind Tunnel
  • Highly Accurate to 1% of Reading
  • Large 4' by 4' Test Chamber

WT4401-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Flow Rate
Accuracy
Supply Power


OMEGA’s state-of-the-art wind tunnel is designed to give a highly uniform flow rate over a 152 mm (6") test section. A powerful 12 amp motor with variable speed from 0 to 10,000 RPM is adjustable to give a particular flowrate by a precise motor control unit. Each wind tunnel is supplied with an NIST traceable certificate.

The uniform flowrate is determined by monitoring a highly repeatable differential pressure sensor which has been calibrated to each individual wind tunnel as a system. Each wind tunnel is supplied with two restrictive plates for achieving optimum low flowrates. The established differential pressure measurements versus flowrates are listed from 25 to 9000 FPM. Calibration sheets are included, which makes calibrating different flow sensors simple.

The differential pressure measurement used to establish known flowrates will be affected by barometric pressure and temperature conditions during testing. Depending on the probe being calibrated, humidity may also be a factor.

OMEGA’s enhanced wind tunnel package is an environmental monitoring system that measures barometric pressure, room temperature, humidity and differential pressure. By monitoring room conditions, standard differential pressures can be converted to actual differential pressure readings to ensure accurate flowrates.

For testing different probes, a 1/2 NPT connection is available. An assortment of compression fittings is provided to help mount the probe under calibration.

High Performance Package: Same differential system as standard model, plus HX97-A temperature and humidity sensor, PX02C1-16A5T barometric sensor, PSS-D15B power supply, three DP25-E panel meters, and one DP41B-S panel meter. All equipment is enclosed in a heavy duty, air cooled, benchtop metal case. All 4 meters have 0 to 10 Vdc analog outputs.

Wind tunnels come complete with 1/8, 3/16, 1/4 and 3/8" brass compression fittings with PTFE ferrules, two 1.52 m (5') lengths of silicone tubing, operator's manual with NIST calibration data and pressure sensor with benchtop meter.

The intake air flow passage to this precise wind tunnel is a fiberglassconstructed baffle. The honeycomb baffle design ensures constant and evenly distributed air intake. The design minimizes turbulent air flow created by movement in front of the intake. The rear portion of the intake baffle has a profile design that keeps the stream uniform, while decreasing the area to a 101.6 x 101.6 mm (4 x 4") cross- section.

The test chamber is 101.6 x 101.6 x 152 mm (4 x 4 x 6") and is constructed of clear, thick-wall plastic for easy viewing. In back of this test section, the motor pulls the air through the wind tunnel. The motor and intake profiles utilize fiberglass construction, which minimizes airflow distortion.

A monitoring package keeps track of ambient conditions as well as the precise differential pressure measurement. The monitoring sensors and instruments are all packaged inside a single powerful housing. Each sensor has an analog output for use with a strip chart recorder or computer data logging system. Humidity, temperature and barometric sensors are enclosed in the benchtop case for monitoring atmospheric conditions which can influence the exact air speed. The differential pressure cell is connected to the wind tunnel via silicone.

SPECIFICATIONS
Wind Tunnel
Accuracy: 1% rdg (2% rdg with restrictive plates)
Flow Rates: 25 to 9000 fpm (0.15 to 45 m/s)
Noise: 95 dBA max.
Size: 1.5 m L x 431.8 mm H (5' x 17")
Motor
Power: 120 Vac
Current: 12 amps
Speed: 10,000 RPM
Motor Control Box
Power: 120 Vac
Speed Adj.: 10 turn pot.
Internal Adj.: Min, Max, acceleration and current limit
Size: 140 W x 184 L x 89 mm H (5.53 x 7.25 x 3.5")
Weight:
   Wind tunnel: 22.5 kg (49.5 lb)
   Standard elec. 3.2 kg (7 lb)
   Deluxe elec. 7 kg (15.3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is it possible to calibrate balometer using this tunnel

Asked by: Sabu
Can you provide an extension for the calibration of air capture hood .
Answered by: Hedi
Date published: 2023-09-18

Can you tell me the annual calibration cost for the WT4401-D and is the unit able to be disassembled for shipping back for calibration?

Asked by: Boyd
Thank you for your inquire please contact the returns department for details on how this can be done.
Answered by: application engineer je
Date published: 2022-03-11

Does the wind tunnel need yearly manual calibration for temperature and humidity?

Asked by: Dtse
Thank you for your inquiry! Calibration frequency can depend on a number of factors but in general yearly calibration for these parameters is recommended.
Answered by: Application Engineer JM
Date published: 2021-12-17

can you do a rotary type instrument with this unit? I.E. TSI RVA501 Thanks!

Asked by: mjohnson
Thank you for your inquiry. Yes, rotating vane style anemometers can be used inside the chamber of this wind tunnel.
Answered by: Application Engineer JC
Date published: 2023-09-28

Is there a software interface for the analysis of drag and lift forces measurements on a sample (like aerofoil) ?

Asked by: PKum
Thank you for your inquiry! Unfortunately, we do not offer any analysis software that will provide feedback on these parameters.
Answered by: Application Engineer JM
Date published: 2022-02-14
  • y_2024, m_11, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WT4401-S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration