Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024
Operating Environment | |
IR Resolution | 384 X 288 |
Field of View (FOV) | 28° × 21° |
Thermal Sensitivity (NETD) | =0.06?@30? |
Spatial Resolution (IFOV) | 1.27 mrad |
Zoom | 1~8X |
Detector Type | Focal Plane Array (FPA) uncooled microbolometer |
Spectral Range | 8~14µm |
Minimum Focus Distance | 0.15 m |
Focus | Manual |
Measurement and Analysis | |
Temperature Range | -20°C ~ +650°C (-4°F ~ +1202°F ) |
Measurement Accuracy | ±2? or ±2% whichever is greater @ Environment Temperature 10?~35? |
Automatic Capture of High, Low Temperature | Support |
ROI Measurement Modes | 5 moveable area boxes (min/max) |
Correction Settings | Emissivity, reflected background temperature, relative humidity, ambient temperature, measuring distance, transmission |
Emissivity Adjustment | 0.1~1.0 or pick from a built-in material list |
Image Display | |
Built-in Display screen | 3.5 inch |
Display mode | Thermal image, visible light image, picture in picture fusion |
Color Palette | 5 color palette options |
Image Consistency Optimization | Automatic Noise calibration FFC/Manual noise calibration FFC |
Professional Features | |
Color Alarm (Isotherm) | Above & Below threshold |
Temperature Measurement Alarm | User Defined temperature threshold, the audible and visual alarm of above/below the temperature threshold |
Voice Annotation | 60 s Voice Annotation. Save with image |
Text Annotation | Support text annotation. Save with image |
Handheld Thermal Camera with Smartphone | |
Take the Radiometric image on a smartphone | Support |
Take fully radiometric video on a smartphone | Support |
Battery | |
Battery Type | Rechargeable Lithium-ion |
Battery Operating Time | 2.5 Hours |
Auto shutoff | Support |
Power supply & Environment | |
Charging Voltage | 12V DC Charger |
Operating Temperature | -20°C ~50°C (-4°F~?122°F) |
Storage Temperature | -40°C ~70°C (-4°F~?158°F) |
Humidity | <90%RH |
Physical Parameters | |
Enclosure Rating | IP54 |
Weight | 1006g |
Dimensions (LxHxW) | 310mmx130mmx110mm |
Warranty | 2 years |
Standard Configuration | Thermal imaging camera with standard lens, Micro USB to USB cable, Lens cover, Wrist band, Power adapter(2x), Getting started Manual, SD card, Calibration certificate, Micro USB OTG cable (left/right), Rigid portable case |