Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Thermal Imaging Camera

Item# OSXL-TIC101

Thermal Imaging Camera OSXL-TIC101 OSXL-TIC101
  • Interchangeable Lenses
  • Upper Temperature Range of 300°C (572°F)
  • 160 x 120 (19,200) Pixel Focal Plane Array IR Detector
  • Temperature Sensitivity of ±0.08°C (±0.14°F) or Better


  • Battery Run Time Up to 5 hours continuous with 2 batteries
  • Battery Type Rechargeable lithium-ion
  • Detector Type Uncooled focal plane array
  • Color Palette Ironbow
  • Focus Method Manual
  • File Formats Proprietary SAT
  • Laser Sighting Type Yes Temperature Measurement Range
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Measurement Type Thermal Image
  • Memory Capacity Up to 5 hours continuous with 2 batteries
  • Minimum Ambient Humidity 10% RH
  • Minimum Measurement Distance 100 mm (4") Optional Telephoto and Wide-Angle
  • Minimum Focus Range 100 mm (4") Optional Telephoto and Wide-Angle
  • Power Source AC adaptor (optional)
  • Rechargeable Battery Yes
  • Temperature Accuracy ±2°C (±3°F) or 2% of rdg
  • Spectral Response 8 to 14 µm
We are offering the OSXL-TIC series at special sale prices until we recover from our current overstocked position.

The OSXL-TIC is ideal for revealing hidden heat-driven processes and problems. Applications include: equipment maintenance, repair and operations (MRO) building energy audits process/manufacturing plant maintenance water damage restoration firefighting navigation surveillance. By converting objects’ infrared (IR) radiation to visible color images, thermal imaging cameras make it possible to detect very small temperature differences from a distance. Heat signatures can help diagnose the cause of equipment failures and poor performance due to wear and tear, misalignments and fault conditions.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Thermal Imaging Camera
$116.46
0 In Stock
Accessories
AC adaptor
$138.29
7 In Stock
Professional software
$1,562.58
0 In Stock
en-US
en
Save Configuration