Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - FLIR Thermal Imager

FLIR Thermal Imager

Item# OSXL-I7

FLIR Thermal Imager OSXL-I7 OSXL-I7
  • For sales outside of the US and Canada
  • Please order from our European Websites Directly.
  • Compact Size, Lightweight 368.5 g (13 oz)
  • -20 to 250°C (-4 to 482°F)


  • Batteries Included Yes
  • Battery Life >4 hours
  • Battery Type Lithium ion (included)
  • Color Palette Iron
  • Display Type LCD Color Display
  • Emissivity 0.1 to 1.0 (adjustable)
  • Frame Rate 9 Hz
  • Focus Method Focus-free
  • Measurement Type Thermal Image
  • Memory Type microSD card memory
  • Memory Capacity 5000 images
  • Number of Batteries Included 1
  • Shock 25G
  • Spectral Response 7.5 to 13 µm
  • Vibration 2G
The OSXL-I3 AND OSXL-I5 has been superseded, please see the OSXL-EX">OSXL-EX Series as a possible substitute or consult OMEGA's Temperature Engineering department.

Compact point-and-shoot OSXL-I Series cameras are the most cost-effective choice for getting your new infrared program off to a strong start or arming everyone on your team with the power of thermal imaging. OSXL-I Series cameras provide high-quality thermal images and temperature data to help find wasteful energy loss, locate moisture damage, document repairs, detect energized equipment, minimize downtime, and more. Much easier, faster, and safer to use than infrared thermometers, and far more accurate, the compact point-and-shoot cameras are the ideal temp gun replacement for your tool box.
Why Thermal Imaging?
While spot infrared thermometers present only a single temperature at a single spot, these Thermal Imaging Cameras give you the whole picture, equal up to 19,600 spots OSXL-I7 (FLIR i7)! Thermal imaging is the most effective method for finding problems or potential problems in a variety of applications across many fields. If you are new to thermography and need a general purpose thermal imaging camera for troubleshooting, the OSXL-I3, OSXL-I5, OSXL-I7 (FLIR i3, FLIR i5 or FLIR i7) is perfect for you! They are fully loaded with thermal imaging functions at a fraction of the price of a professional grade camera. They come complete in a hard carrying transport case.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement power supply
$112.25
0 In Stock
Tool belt
$89.80
0 In Stock
Replacement 2GB microSD card
$14.65
7 In Stock
en-US
en
Save Configuration