Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

-20°C to 250°C Temperature Handheld Thermal Imager

Compact Infrared Cameras - Thermal Imagers

$1,866.82

Item# OSXL-E4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,866.82
5-9 $1,773.48
10-24 $1,736.14
25-49 $1,661.47
50-99 $1,624.13
100+ $1,586.80

In stock

Lead Time (If not in stock): 99 weeks
Compact Infrared Cameras - Thermal Imagers OSXL-E4 OSXL-E4
  • 76 mm (3') Color LCD Display
  • Easy-to-Use, Weighs Only 0.58 kg (1.2 lb)
  • 2% Accuracy
  • Radiometric jpg File Format

OSXL-E4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Display Resolution
Measurement Mode
Additional Option
Form
Maximum Temperature Measurement
Field of View
Software


  • Batteries Included Yes
  • Battery Life 4 hours
  • Battery Type Li-ion
  • Detector Type Uncooled microbolometer
  • Color Palette Iron
  • Emissivity Variable from 0.1 to 1.0
  • Focus Method Focus-free
  • File Formats Standard JPEG
  • Measurement Type Thermal Image
  • Memory Capacity Internal memory store at least 500 sets of images
  • Number of Batteries Included 1
  • Power Source Battery
  • Response Time 0.11 sec
  • Temperature Accuracy 2%
Now you can afford the ultimate inspection tool - a thermal imager. Gain the competitive advantage and take care of more customers. Blow them away with dramatic MSX thermal images that clearly reveal problems from sources of energy loss, moisture intrusion and structural issues to overheating electrical and mechanical equipment. This thermal imager line offers the definitive compact infrared camera choices to meet the most demanding applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration