Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Series WD3 Water Leak Detector

Water Leak Detector

$34.55

Item# WD3-BP-D1-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $34.55
5-9 $32.82
10-24 $32.13
25-49 $30.75
50-99 $30.06
100+ $29.37

In stock

Lead Time (If not in stock): 2 weeks
Water Leak Detector WD3-BP-D1-A WD3-BP-D1-A
  • Audible and visual alerts provide local indication of the alarm condition
  • Internal switch will give remote indication or control to prevent further buildup of water
  • Sensing height can be adjusted as low as 1/32˝ (0.79 mm) using the included adjustable mounting bracket
  • Mounting bracket can attach to any flat surface by either using the attached adhesive strips or mounting screws

WD3-BP-D1-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output
Power Requirements
Audible Alarm
Visual Alarm
Electrical Ratings
Temperature Limits


  • Audible Alarm 85 dB @ 1' distance
  • Battery Life 5 years steady state/48 hours during alarm condition
  • Battery Type 3V CR2450 lithium metal battery
  • Cable Length 4.9 ft (1.5 m)
  • Enclosure Rating Watertight up to 3/4 of the body height
  • Minimum Sensing Gap 1/32"
  • Power Consumption 0.9 mA steady state/ 3.0 mA during alarm condition
  • Power Source Battery

The series WD3 Water Leak Detectors protect equipment from water damage by detecting the presence of water. Model WD3-BP-D1-A is battery powered, all others require AC or DC supply voltages.


Product Applications:

  • AHU Drip Pans
  • Radiant Floors
  • Data Centers
  • Sump Pumps
  • Drains
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration