Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost High Performance Multimeter with Large Display

Multimeter OMEGAETTE® - Low Cost High Performance Multimeter
  • CE Approved

Item# HHM93

Multimeter OMEGAETTE® - Low Cost High Performance Multimeter HHM93 HHM93
  • Large 3 1 /2 or 3 3 /4 Display
  • AC/DC Current
  • Resistance Measurement
  • Capacitance Measurement


This a portable high performance low cost OMEGAETTE® Multimeter. Its specification range includes different models: while the HHM93 model is a multimiter/transistor test, the HHM97 and the HHM97EL models also feature a bargraph. A backlit display is also included in the HHM97EL model. All items provide accurate resistance and capacitance measurement.


Specifications

Model Number HHM93 HHM93B HHM95 HHM97 HHM97EL
DC
Voltage
Accuracy ± (0.5% rdg + 2 dgts) ± (1.0% rdg + 2 dgts)
Ranges 2/20/200/600 V 320m/3.2/32/320/600 V
AC
Voltage
Accuracy ±(1.5% rdg + 5 dgts) ±( 2.5% rdg + 5 dgts)
Ranges 200/600 V 20/200/600 V 3.2/32/320/600 V
DC
Current
Accuracy ± (1.5% rdg + 3 dgts) for mA
± (2.0% rdg + 4 dgts) for 10 A
± (2.0% rdg + 3 dgts) for mA
± (3.0% rdg + 4 dgts) for 10 A
Ranges 2 m/20 m/200 m/10 A 20 m/10 A 32 m/320 m/10 A
AC
Current
Accuracy - ± (2.0% rdg + 5 dgts) for mA
± (3.0% rdg + 5 dgts) for 10 A
± (2.5% rdg + 5 dgts) for mA
±( 3.5% rdg + 5 dgts) for 10 A
Ranges - 20 m/10 A 32m/320m/10 A
Resistance Accuracy ± (1.0% rdg + 3 dgts)
± (2.5 % rdg + 5 dgts) for 20 MΩ
± (1.5% rdg + 3 dgts)
± (5.0% rdg + 7 dgts) for 32 MΩ
Ranges 200/2 k/20 k/200 k/2 MΩ 200/2 k/20 k/
200 k/2 M/20 MΩ
320/3.2 k/32 k/
320 k/3.2 M/32 MΩ
Capacitance Accuracy - ± (3.0% rdg + 10 dgts) -
Ranges - 2 n/20 n/200 n/2 µ/20 µF
HFE test   Yes Yes No


Consult sales for units available with Inconel construction

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration