Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAMETER™ Mix and Match Series, Digital Multimeters

OMEGAMETERâ„¢ Mix and Match Series, Digital Multimeters
  • CE Approved

Item# HHM33

OMEGAMETERâ„¢ Mix and Match Series, Digital Multimeters HHM33 HHM33
  • Special non- contact voltage feature: Meter buzzes when placed near live electrical circuits - HHM34 Unit ONLY!
  • Low Cost - High Value
  • Cheaper by the Dozen - See spec sheet for details


Description

HHM33 Basic Unit
31/2 digit, 1999 Counts Digital Display
DC Volts: 0 to 2 V/20 V/600 V ±1.2%
AC Volts: 0-200 V/600 V/50 to 500 Hz ± 2.5%
DC Current: 0 to 200 µA/2 mA/20 mA/200 mA/10 A ±2.5%
Resistance: 0 to 200 /2 K/20 K/200 K/20 M ±2.0%
Resolution: 1 mV, 100 mV, 0.1 µA, 0.1
Battery Test: 1.5 V/9 V ±3.5%
Diode Test, 10A Fused, Safety Input Jacks, Safety Test Leads
Overload Protection on All Ranges


HHM34 Basic Unit
31/2 digit, 1999 Counts Digital Display
DC Volts: 0 to 200 mV/2 V/20 V/600 V ±1.2%
AC Volts: 0 to 200 mV/2 V/200 V/600 V/50-500 Hz ±2.0%
DC Current: 0 to 200 µA/20 mA/200 mA/10 A ±1.5%
AC Current:0 to 200 µA/20 mA/200 mA/10 A/50-500 Hz ±2.0%
Resistance: 0-200 /2 K/200 K/20 M±1.5%
Resolution: 100 µV, 0.1 µA, 0.1
Diode Test, Continuity Test, Non-Contact Voltage Indicator
Low-tension lines from 70 to 440Vac 50 to 60 Hz
Data Hold, MAX Hold,10A Fused
Safety Input Jacks, Safety Test Leads
Overload Protection on All Ranges


HHM35 Basic Unit
3200 Counts with Annunciators
Auto Power Off Function
Auto or Manual Range Selection

Bar Graph Display: 12 time/sec. sampling
DC Volts(Auto): 0 to 320 mV/3.2 V/32 V/320 V/600 V ±1.2%
AC Volts(Auto): 0 to 3.2 V/32 V/320 V/600 V/ 50-200 Hz ±2.0%
DC Current: 0 to 320 µA/3200 µA/32 mA/320 mA/10 A ±2.0%
AC Current: 0 to 320 µA/3200 µA/32 mA/320 mA/10 A ±2.5%
Resistance: 0 to 320 /3.2 K/320 K/3.2 M/30 M ±1.5%
Resolution: 100 µV, 0.1 µA, 0.1
Diode Test, Continuity Test, Data Hold, 10A Fused,
Safety Input Jacks, Safety Test Leads,
Overload Protection on All Ranges


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration