Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Rugged, Versatile, High Performance Handheld DMMs

Low-Cost Handheld DMMs

$79.32

Item# HHM13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.32
5-9 $75.35
10-24 $73.77
25-49 $70.59
50-99 $69.01
100+ $67.42

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 22 left

Limited Stock
Low-Cost Handheld DMMs HHM13 HHM13
  • GS-Mark EN61010-1 Approval, Over-Voltage Category II 600 Vdc/Vac Pollution Degree
  • Models: HHM26 and HHM28 have RS-232 Interface
  • Safety Input Jacks
  • Logic Probe Tester Models: HHM15, HHM20, HHM23

HHM13 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Memory Capacity
Other Features


Description

A Wide Range of Digital Multimeters to meet almost every users needs!

Consult sales for units available with Inconel construction

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have an HHM27 that does not audibly indicate continuity until < 30 Ohms, yet the specifications state < 100 Ohms. Has their been an update to the specifications?

Asked by: Cuppajavamom
The HHM27 does state an audible indication below 100 ohms so you may have a unit that needs evaluation and would need to be returned to do so via customer service at cservice@omega.com.
Answered by: ABENG1
Date published: 2024-02-25
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHM13, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
Accessories
Spare Type K thermocouple
$33.61
28 In Stock
Extra Test Lead Set for HHM18
$11.21
74 In Stock
5 Extra General Test Lead Set
$18.20
161 In Stock
en-US
en
Save Configuration