Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Smart Manometer

0 to 5 psi, Differential

$2,664.46

Item# HHP452-B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,664.46
10-24 $2,531.24
25-49 $2,477.95
50-99 $2,371.37
100+ $2,318.08

In stock

Lead Time (If not in stock): 24 weeks
0 to 5 psi, Differential HHP452-B HHP452-B
  • Backlit Display
  • Auto Shutoff
  • Protective Boot
  • High Accuracy, ±0.025%

HHP452-B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits
Features


  • Accuracy ±0.025% FS
  • Battery Life  >100 hours continuous
  • Battery 4 "AA" batteries (included)
  • Dimensions 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
  • Engineering Units psi, inH₂O, mBar, Bar, kPa, mmHg, cmHg, inHg, kg/cm2, and user selectable scaling
  • Media "Differential Pressure Units: Clean, dry non-corrosive gases only Compound Gauge, Absolute, Barometric Units: Gas and Liquid Media Compatible with 316L SS"
  • Operating Temperature -40 to 60°C (-40 to 140°F)
  • Pressure Port 1/8 NPT-F
  • Proof Pressure "Differential Pressure Units: 3X pressure range or 200 psi, whichever is less Compound Gauge, Absolute, Barometric Units: 2X pressure range"
  • Storage Temperature -5 to 50°C (23 to 122°F)
  • Weight 2.2 lbs

The HHP400 is a portable pressure instrument that offers flexible features to help meet the demand of your everyday pressure measurement needs. This smart manometer can document up to 240 readings in over 30 engineering units. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off. The HHP400 features NIST traceable accuracy up to ± 0.025 % of a full-scale standard on each device.

Expand the capabilities of the HHP400 by adding a tethered sensor to measure a second pressure. Our tethered sensors are interchangeable, giving extra flexibility to your measurement needs. Choose from any available pressure sensor type and range and connect your accessory tethered sensor via a locking tether cable.

Our barometric units has altitude displayed in feet or meters, indicated air speed in MPH, KNOTS, and KM/H, and has corrections for altitude and sea level.

Available in absolute, differential, and compound gauge pressures. Differential models are suitable for use with clean, dry non-corrosive gases only, and the absolute, compound gauge and barometric models are suitable for use with gases and liquid media compatible with 316L SS. The HHP460 models are programmed with an additional feature to allow for barometric pressure measurements. See "All Models" for configuration details.

The HHP400 series is an upgraded replacement product for our HHP360 and HHP352 series. Please refer to the table below to help determine what the HHP400 equivalent is for the old HHP352 or 360 model that you may have previously purchased.


PART NUMBER CROSSOVER TABLE

Previous
HHP352/HHP360 Part
Numbers

New and Improved
HHP400
Equivalent Part
Numbers

HHP351-A or HHP352-B

HHP452-A or HHP452-B

HHP351-C or HHP352-C

HHP452-C

HHP351-D

HHP452-D

HHP352-D

HHP452-Y

HHP351-E

HHP452-T

HHP352-E

HHP452-Z

HHP351-G or HHP352-G

HHP452-W

HHP351-I or HHP352-I

HHP452-I

HHP351-K or HHP352-K

HHP452-K

HHP351-L

HHP452-U

HHP352-L

HHP452-L

HHP351-M or HHP352-M

HHP452-V

HHP351-N or HHP352-N

HHP452-X

HHP351-Q or HP352-Q

HHP452-Q

HHP351-R or HHP352-R

HHP452-R

HHP360-A

HHP460-A

HHP360-B

HHP460-B

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a sample for the traceable certificate comes with the manometer? Any software supply with the manometer?  Refer to the manual, the PC software name is DataLogPro, please quote the price if this is not included.

Asked by: Tony YU
Thank you for your inquire We do not normally have copies You can request a copy through pressure group. please contact them at pressure@omega.com
Answered by: application engineer je
Date published: 2021-06-04

When I put my Omega HHP460-A into Data Log->Starting, it seems to lock up and not respond to anything other than the power off button. Is this normal?

Asked by: Gary617
Gary, thank you for reaching out to us. I am reviewing this request with the product management team and will get back to you on this issue via email . In case you have more questions feel free to email us at pressure@omega.com
Answered by: SAE JK
Date published: 2023-05-22

Is the HHP452D compatible with the Data Log Pro software? What application should I be using, HHP Suite or Meri Suite CG?

Asked by: tezz
Data Log Pro may not currently available for use with HHP450 Series Manometers.
Answered by: Applicatrions Engineer JK
Date published: 2022-03-28

Is specific software required in order to use this equipment? Does this software come with the equipment? If not, how much extra?

Asked by: Sonja
Sonja, per page 40 of the manual, you will need the data log software. You may access the download link here: https://assets.omega.com/software/setup.exe It can also be found under "Manuals and Downloads"
Answered by: SAE J
Date published: 2024-04-09

I'm trying to install the software for Handheld Smart Manometer, and it gives me an error saying "application installation did not succeed. Cannot locate application files on the server. Contact the application vendor"

Asked by: cal123
Cal, apologies for this issue, our engineering team is reviewing this issue. We will get back to you shortly.
Answered by: SAE JK
Date published: 2024-02-29
  • y_2025, m_1, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HHP452-B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
0 to 1 psi, Differential, Tethered Sensor
$1,278.50
0 In Stock
0 to 5 psi, Differential, Tethered Sensor
$1,278.50
0 In Stock
0 to 100 psi, Differential, Tethered Sensor
$1,278.50
0 In Stock
-15 to 15 psi, Compound Gauge, Tethered Sensor
$1,520.27
0 In Stock
0 to 30 psi, Absolute, Tethered Sensor
$1,520.27
0 In Stock
0 to 15 psi, Differential, Tethered Sensor
$1,278.50
0 In Stock
0 to 50 psi, Differential, Tethered Sensor
$1,278.50
0 In Stock
0 to 15 psi, Absolute, Tethered Sensor
$1,520.27
0 In Stock
0 to 100 psi, Absolute, Tethered Sensor
$1,520.27
0 In Stock
-15 to 30 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
-15 to 50 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
-15 to 100 psi, Compound, Tethered Sensor
$1,520.27
1 In Stock
-15 to 300 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
-15 to 500 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
-15 to 1,000 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
-15 to 3,000 psi, Compound, Tethered Sensor
$1,520.27
0 In Stock
en-US
en
Save Configuration