PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $2,664.46 |
10-24 | $2,531.24 |
25-49 | $2,477.95 |
50-99 | $2,371.37 |
100+ | $2,318.08 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The HHP400 is a portable pressure instrument that offers flexible features to help meet the demand of your everyday pressure measurement needs. This smart manometer can document up to 240 readings in over 30 engineering units. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off. The HHP400 features NIST traceable accuracy up to ± 0.025 % of a full-scale standard on each device.
Expand the capabilities of the HHP400 by adding a tethered sensor to measure a second pressure. Our tethered sensors are interchangeable, giving extra flexibility to your measurement needs. Choose from any available pressure sensor type and range and connect your accessory tethered sensor via a locking tether cable.
Our barometric units has altitude displayed in feet or meters, indicated air speed in MPH, KNOTS, and KM/H, and has corrections for altitude and sea level.
Available in absolute, differential, and compound gauge pressures. Differential models are suitable for use with clean, dry non-corrosive gases only, and the absolute, compound gauge and barometric models are suitable for use with gases and liquid media compatible with 316L SS. The HHP460 models are programmed with an additional feature to allow for barometric pressure measurements. See "All Models" for configuration details.
The HHP400 series is an upgraded replacement product for our HHP360 and HHP352 series. Please refer to the table below to help determine what the HHP400 equivalent is for the old HHP352 or 360 model that you may have previously purchased.
PART NUMBER CROSSOVER TABLE | |
---|---|
Previous | New and Improved |
HHP351-A or HHP352-B | HHP452-A or HHP452-B |
HHP351-C or HHP352-C | HHP452-C |
HHP351-D | HHP452-D |
HHP352-D | HHP452-Y |
HHP351-E | HHP452-T |
HHP352-E | HHP452-Z |
HHP351-G or HHP352-G | HHP452-W |
HHP351-I or HHP352-I | HHP452-I |
HHP351-K or HHP352-K | HHP452-K |
HHP351-L | HHP452-U |
HHP352-L | HHP452-L |
HHP351-M or HHP352-M | HHP452-V |
HHP351-N or HHP352-N | HHP452-X |
HHP351-Q or HP352-Q | HHP452-Q |
HHP351-R or HHP352-R | HHP452-R |
HHP360-A | HHP460-A |
HHP360-B | HHP460-B |