Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Barometric Smart Manometer

0 to 900 mmHg, Barometric

Item# HHP360-A

0 to 900 mmHg, Barometric HHP360-A HHP360-A
  • NIST Traceable Calibration Certificate Included
  • Very High 0.015% Accuracy
  • Absolute Pressure
  • Barometric Pressure (Corrected to Sea Level)


  • Battery Life >100 hr continuous use
  • Battery Size AA
  • Batteries Included Yes
  • compatible media Fluids and gases compatible with 316 SS
  • Battery Type Alkaline
  • Connection Type 1/8 NPT female
  • Display Area Height 0.25 in
  • Display Type LCD
  • Form Factor Handheld
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 60 {C} (140 {F})
  • Measurement Type Pressure
  • Measurement Units mmHg
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Number of Batteries 4
  • Number of Display Digits 5
  • Power Source Battery
  • Pressure Units mmHg
Omega’s HHP360 is a very high accuracy, handheld barometer/ absolute pressure meter suitable for the most demanding field or laboratory conditions. It can measure absolute pressure, barometric pressure (corrected to sea level) or altitude based upon sea level or corrected for a map or trig marker. Pressure can be displayed in 1 of 7 different engineering units. Altitude can be displayed in either meters or feet. The HHP360 Series also has a leak test mode to determine the rate of leakage in a pneumatic system, and data logging, either automatic (taking readings every 5 seconds for 20 minutes) or manual for up to 240 readings.

SPECIFICATIONS
(Absolute Pressure):
HHP360-A: 0 to 17.403 psia (0 to 900 mmHg, 0 to 35.433 inHg)
HHP360-B: 0 to 38.674 psia (0 to 2000 mmHg, 0 to 78.740 inHg)
Accuracy: (Includes thermal errors from -5 to 50oC (23 to 122oF)
HHP360-A: ±0.02%FS
HHP360-B: ±0.015% FS from 0 to 19.337 psia (0 to 1000 mmHgA)
±0.025% FS from 19.338 to 38.674 psia (1000 to 2000 mmHgA)
Operating Temperature: -5 to 50°C (23 to 122°F)
Storage Temperature: -40 to 60°C (-40 to 140°F)
Safe Overpressure: 77 psia (4000 mmHg)
Display/Resolution: 5 significant digits LCD (0.25" high) 2 line x 16 alphanumeric characters with adjustable contrast
Operating Modes: Local pressure, sea level pressure from user set height, altitude from user set datum
Backlight: Green, changes to red for overpressure
Units of Measure: mmHg, inHg, PSI, mbar, bar, kPa, Torr, feet, meters
Process Features: Tare, Min/Max capture, leak test, damping rates, auto shutoff
Process Media: Fluids and gases compatible with 316 SS
Pressure Fitting: 1/8 NPT female, 316 SS
Power: 4 AA batteries (included)
Battery Life: >100 hr continuous use
Case: Polycarbonate, sealed keypad
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration