Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $126.14 |
10-24 | $119.83 |
25-49 | $117.31 |
50-99 | $112.26 |
100-199 | $109.74 |
200+ | $107.22 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
This product is no longer available. Please see OS136A as a possible alternative or contact our Engineering department for a viable replacement.
Model No. | HHLM-1 | HHLM-2 | HHLM-1MV |
Backlit LCD | • | • | |
ƒ1 compensation | • | • | • |
ƒ2 diffuser < 2% | 150° | 150° | 150° |
Lux measurement | • | • | • |
fc measurement | • | ||
Range Lux fc | 20~200,000 | 20~20,000 | 20~200,000 |
Resolution Lux fc | 0.01 | 0.01 | 0.01 |
Data hold | • | • | |
Max hold | • | ||
PEAK hold | • | ||
Signal output | • | • | |
Pure white light w/o ƒ1 compensation | ±3% | ±3% | ±3% |
Battery x 4 | AAA size | AAA size | AAA size |