Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Particle Counter with USB Interface

Handheld Particle Counter With SD Card Data Recorder and USB Interface
Warranty

$5,325.52

Item# HHPT-51


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 9 left

Limited Stock
Handheld Particle Counter With SD Card Data Recorder and USB Interface HHPT-51 HHPT-51
  • Six Particle Size Channels: 0.3 μm, 0.5 μm, 1.0 μm, 2.0 μm, 5.0 μm, 10 μm
  • Temperature/Humidity Reading
  • Flow Rate 2.83 LPM (0.1 CFM)
  • Rechargeable Battery Provides Up to 4 Hours of Continuous Operation (Charge Time 2 Hours)

HHPT-51 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measuring Range


The HHPT-51 meter is a portable instrument that measures and reports air contamination. It holds 500 samples in memory and records the date, time, counts, sample volume, temperature, and relative humidity of each sample. The data can be easily downloaded to a personal computer using the USB interface cable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration