Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EMF Tester with Data Logging

Warranty

Item# HHG1392

EMF Tester with Data Logging HHG1392 HHG1392
  • Quick and Reliable Measurement of Electromagnetic Field Radiation Levels
  • Retrieve, View and Store Readings
  • Large LCD 8.6 mm H (0.34") Display


The HHG1392 Gauss meter offers a quick and reliable instrument to measure electromagnetic fields (EMF) in the 200 to 2000 milli Gauss or 20 to 200 micro Tesla range. The HHG1392 can measure and store measurements for downloading into a PC via RS232 with included software or operate real time for live viewing. This meter is used to measure electromagnetic fields (EMF) in the extremely low frequency (ELF) band of 30 to 300 Hz. The HHG1392 is an excellent tool for measuring electromagnetic field (EMF) radiation intensity of electrical transmission equipment, power lines, microwave ovens, air conditioners, refrigeration, computer monitors and video/audio devices.

Specifications
Display: 31.2 digits max indication 1999
Range: 200/2000 milli Gauss, 20/200 micro Gauss to 199.9 mG
Resolution: 0.1/1 milli Gauss, 0.01/0.1 micro Tesla
Bandwidth: 30 to 300 Hz
Accuracy:+/-(3% + 3d) @ 50 or 60 Hz
Sampling Rate: Approx. 0.4 sec
Power Source: 4 AAA batteries
(included) (only use Alkaline batteries)
Battery Life: 60 Hours
Operating Temperature Conditions: 0 to 40 Deg C (32 to 104 Deg F) below 80% RH
Storage Conditions: -10 to 60 Deg C (14 to 140 Deg F) below 70% RH
Dimensions: 111 H x 64 W x 34 mm D (4.4 x 2.5 x 1.4")
Weight: 165 g (0.37 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration