Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Volume Indicating Thermo-Anemometer Kit

LCD Display, Range 125 to 4900 FPM, RS232

Item# HHF91

LCD Display, Range 125 to 4900 FPM, RS232 HHF91 HHF91
  • Very Economical
  • Displays CFM, Velocity, and Temperature
  • Averaging of Up to 8 Velocity Readings
  • Min/Max Display


OMEGA’s HHF91 digital anemometer is a versatile instrument for measuring air velocity, calculated air volume flow, and air temperature. Special features include the ability to switch between FPM/°F and m/sec-°C and an AUTO-OFF function that engages after 20 minutes (the AUTO-OFF function can be bypassed for continuous operation). The HHF91 can indicate average, minimum and maximum readings, and includes a hold button to freeze the display. It can also be reprogrammed with the keypad to read in either FPM/mps and °C/°F.

The kit is supplied with one handheld readout with attached velocity probe (3 foot cable), one 9 V battery, and one carrying case.

SPECIFICATIONS
Air Velocity Range: 125 to 4,900 fpm (0.7 to 25.00 mps)
Resolution: 1 fpm or 0.01 mps
Calculated Air Flow Volume: 0.0 to 9999 CFM or CMS
Display: 4 full digits, 32 x 41 mm (1¼ x 158')
RS232 Output: 2400 or 1200 baud
Accuracy:
   Velocity: 2% of full scale from 200 to 4500 fpm
   Temperature: ±1°F or 0.6°C
Temperature Range: -10 to 50°C (14 to 122°F), 0.1°C or °F resolution
Power Supply: 9V battery, included (100 hour life, typical)
Battery Check: Automatic low battery display
Dimensions: 181 x 70 x 35 mm (718 x 2¾ x 138') (handheld); 73 mm (278') diameter fan
Weight: ¼ kg (3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement probe for HHF91
$121.00
0 In Stock
Software and cable for HHF91
$232.54
5 In Stock
en-US
en
Save Configuration