Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Anemometer with Real-Time Data Logger

Anemometer with Real-Time Data Logger
Warranty

Item# HHF2005

Anemometer with Real-Time Data Logger HHF2005 HHF2005
  • The HHF2005 is being replaced by HHF-SD2.
  • Real Time Data Logger Records Year, Month, Date, Hour, Minute and Second—Up to 16,000 Records
  • Heavy Duty Metal Vane Gives Very Accurate Low and High Velocity Air Measurements
  • Battery Powered Meter Includes Hard Carrying Case For Easy Portability


The HHF2005 anemometer with real time data logger has multiple features and an RS232 computer interface that make it suitable to use in a variety of HVAC applications, such as environmental testing, flow hoods and wind speed measurements. What sets the HHF2005 apart from other anemometers is that it incorporates a real-time data logger that can store up to 16,000 entries. The HHF2005 measures velocity and air temperature, and has an input probe socket that accepts a Type J or K thermocouple that can be used as a highly accurate thermometer. By entering the area into the instrument and measuring the velocity, the HHF2005 can even determine the volume of air flow. The integrated thermistor provides fast and accurate readings - at low or high velocities. For added convenience, the HHF2005 is battery powered, has auto power off and low battery warning features. A hard carrying case is included to make portability simple.

SPECIFICATIONS
Display Units: m/s, km/h, mile/h, knot, ft/min, CMM, CFM, °C, °F
Operating Temperature: 0 to 50°C (32 to 122°F)
Max Humidity: Less than 80% relative humidity (non-condensing)
Sampling Time: 2 sec to 8 hours, 59 min, 59 sec
Power Supply: 4 'AA' batteries (included)
Current: Approx 21.5 mA DC (27.5 mA DC with vane)
Weight: Approx 515 g (1.13 lb)
Dimensions:
    Instrument: 203 x 76 x 38 mm (8.0 x 3.0 x 1.5')
    Metal Vane: 72 mm (2.8') dia
    LCD Display: 58 x 34 mm (2.3 x 1.3')

Measurement Range Resolution Accuracy
m/s0.4 to 30.0 m/s0.1 m/s± (2% + 0.2 m/s)
km/hr1.4 to 108.0 km/hr0.1 km/hr± (2% + 0.8 km/hr)
mile/hr0.9 to 67.0 mile/hr0.1 mile/hr± (2% + 0.4 mile/hr)
knot0.8 to 58.3 knot0.1 knots± (2% + 0.4 knot)
ft/min80 to 5910 ft/min1 ft/min± (2% + 40 ft/min)
Air temp (°C)0 to 50°C0.1°C± 0.8°C
Air temp (°F)32 to 122°F0.1°F± 1.5°F
Type J thermocouple
Thermometer
-100.0 to 1100°C0.1°C± (0.2% + 0.5°C)
-50.1 to -100°C± (0.2% + 1°C)
-58.0 to 2012°F0.1°F± (0. 2% + 1°F)
-58.1 to -148°F± (0.2% + 1.8°F)
Type K thermocouple
Thermometer
-50.0 to 1300°C0.1°C± (0.2% + 0.5°C)
-50.1 to -100°C± (0.2% + 1°C)
-58.0 to 2372°F0.1°F± (0.2% + 1°F)
-58.1 to -148°F± (0.2% + 1.8°F)

Measurement Range Resolution Area
CMM 0 to 54,000 CMM 0.001-1 CMM 0.001 to 30.0 m2
CFM 0 to 1,908,300 CFM 0.01-100 CFM 0.01 to 322.91 ft2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Software and cable
$168.09
5 In Stock
replacement 3 V silver battery
$6.25
149 In Stock
en-US
en
Save Configuration