Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Air Flow/Humidity/Dew Point/Wet Bulb Meter

Hygro-Anemometer w/Intergrated Flow Vane

$164.89

Item# HHC261

In stock

Lead Time (If not in stock): 12 weeks
Hygro-Anemometer w/Intergrated Flow Vane HHC261 HHC261
  • Hygro-Anemometer
  • HHC261

HHC261 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Supply Power
Display
Features


Description

Handheld meters for air flow and humidity measurement. Perfect for environmental applications, the HHC261 Hygro-Anemometers offers high accuracy with ambient measurement, wind chill indicator and integrated wet bulb and flow vane.

Specifications
Air Velocity:

    Range: 0.4 to 20 m/s (80 to 4000 ft/min)
    Accuracy: ±0.2 m/s + 2% of rdg ±0.40 ft/min + 2% of rdg
    Resolution: 0.1 m/s, 1 ft/min
    Units: beau, m/s, ft/m, mph, km/h, WCT, kts
Air Temperature:
    Range: -20 to 60°C (-4 to 140°F)
    Accuracy:
      ±0.5°C: 0 to 45°C (32 to 113°F)
      ±1°C: -20 to 0°C and 45 to 60°C (-4 to 32°F) and (113 to 140°F)
Resolution: 0.1°C/°F
Humidity:
    Range: 0 to 100% RH
Accuracy:
      ±2.5%: 10 to 90% RH
      ±5%: 0 to 10% RH and 90 to 100% RH
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 50 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 119 g (4.2 oz)
Comes complete with batteries, carrying strap, and protection cap.
loading all models
loading all reviews
Rated 4 out of 5 by from cant change from ft/m to mph Need someone to help me changefrom ft/m to mph becasue the instructions are not helping me. Thanks
Date published: 2018-04-01
Rated 3 out of 5 by from Not quite as advertised The ad claims the meter measures "dew points". It doesn't. It measures wet bulb and dry bulb readings and you can train your people to read a psychometric chart (I hope you have better luck than I with that). Otherwise, like most Omea products it's a good value and fairly well made.
Date published: 2017-12-11
  • y_2025, m_1, d_6, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHC261, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration