Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Indicating Air Velocity/Temperature Xtr with I or V Output

Top Mount 12" Probe, 0-5 Vdc Output, 0-1000 FPM

$1,221.39

Item# FMA1001A-V1

In stock

Lead Time (If not in stock): 6 weeks
Top Mount 12" Probe, 0-5 Vdc Output, 0-1000 FPM FMA1001A-V1 FMA1001A-V1
  • Measures Air Velocities up to 50.8 m/sec (1o,000 FPM)
  • Measures Air Temperature up to 93°C (199°F)
  • 3 Different Sensor Probe Configurations
  • 250 msec Response time, programmable up to 2 seconds

FMA1001A-V1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Accuracy
Max Process Temperature
Probe Diameter
Supply Power
Display


The FMA1000 Series industrial air velocity and temperature transmitter/indicator measures and displays air velocity as well as air temperature in research and development labs, HVAC applications, and other manufacturing processes. The sensor design is based on three RTD elements, one measures air temperature and the other two measure air velocity by measuring the heat loss from the RTD sensor as it cools down by the air flow.

The FMA1000 series offers many standard features such as display of air velocity and temperature, two analogue outputs corresponding to air velocity and temperature, high and low voltage alarm outputs, USB serial interface, and Windows® based data logging software. The FMA1000 displays the air velocity in different engineering units such as FPM, m/sec, miles/hour, and km/hour. The air temperature is displayed in °C or °F.

The cross sectional area (csa) of the pipe or duct can be entered by the user, allowing the display of flow volume in cubic metres per minute (m³/min) or cubic feet per minute (ft³/min).

Specifications
Air Velocity Ranges: 0 to 1000 FPM, 0 to 5.08 m/s; 0 to 5000 FPM, 0 to 25.4 m/s;
0 to 10000 FPM, 0 to 50.8 m/s
Air Volume Display: Store csa of pipe/duct to allow volumetric display in metres³/min or feet³/min
Air Temperature Range: -40 to 93°C
Accuracy:
    Air Velocity: 1.5% full scale
    Air Temperature: 0.5% full scale
Air Velocity/Temperature Probe: Stainless steel, 6.35 OD x 300 mm L
Air Velocity/Temperature Sensor: Three RTDs, 100 and 1000 Ω
Display: Backlit LCD, 32 x 51 mm
Analogue Output (Air Velocity): 4 to 20 mA, 0 to 5 Vdc, or 0 to 10 Vdc
Analogue Output (Air Temperature): 0 to 5 Vdc
Air Velocity/Temperature Probe Pressure: 10 bar max.
Operating Relative Humidity: < 80% RH non-condensing.
Operating Ambient Temperature:
    Sensor Probe: -40 to 93°C     Electronic Case: 0 to 50°C
Alarms: High and low, voltage outputs, corresponding to air velocity
Power: 15 to 24 Vdc, 200 mA
Case Dimensions: 114 H x 89 W x 38 mm D
Weight: 230 g

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these units CSA or cULus or similarily rated ?

Asked by: Derek
Thanks for contacting us. Unfortunately, they do not have that type of rating. Please contact our Tech Support if you need any further assistance.
Answered by: Jane
Date published: 2019-01-29

i am looking for a system which measure airflow on 6 location and record data 3 times in a day. Please send me more information and quote.

Asked by: Anonymous
Thank you for your inquiry in regard to using anemometers. Please compose an email and send to flow@omega.com and provide the estimated velocity range and temperature to measure air flow and then, we will have the Data Acquisition Group advise on a suitable data logger that best fits your needs.
Answered by: Application Engineer JC
Date published: 2022-08-31

what is the pressure rating on this?? how high in pressure it can work at?

Asked by: joehe11220
Thank you for your inquiry. The maximum pressure is 60 PSI.
Answered by: Applications Engineer JJC
Date published: 2024-07-12
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FMA1001A-V1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Remote Mount 12" Probe, 0-5 Vdc Output, 0-10,000 FPM
$1,265.97
0 In Stock
Right Angle Mount 12" Probe, 0-5 Vdc Output, 0-500 FPM
$1,311.73
0 In Stock
General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator
$1,682.48
0 In Stock
Accessories
Power / Output Cable 100' (30 m)
$152.03
0 In Stock
POWER/OUTPUT CABLE ASSY 15'
$162.16
0 In Stock
Compression fitting
$24.86
445 In Stock
1.4' PTFE ferrules (10 pack) for use with SSLK-14 -14 compression fitting
$117.67
162 In Stock
en-US
en
Save Configuration