Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Inspection Borescope System

$2,110.00

Item# HHB1900

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,110.00
5-9 $2,004.50
10-24 $1,962.30
25-49 $1,877.90
50-99 $1,835.70
100+ $1,793.50

Please contact Technical Sales Team for assistance.
Pipe Inspection Borescope System HHB1900 HHB1900
  • Remote Camera to 7" Display
  • Record Information and Images to SD Card
  • Microphone for Audio Recording
  • Building Pipe, Sewer and Water Supply Inspection

HHB1900 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Product Type
Supply Power
Features


The HHB1900 Series of Pipe Inspection Systems features a flexible waterproof probe that is submerged into a filled pipeline. Record images, sounds and video, providing wide application usage. An image can be sent to a larger screen up to 20 m (64') away with the HHB1900 model or 50 m (160') with the HHB1900-50 model.

No need for an external light, power or screen with this versatile system. You can choose the appropriate mode to meet your needs in different working applications.

Specifications
Camera
Color Camera with Sapphire Glass Lens
    Wide Viewing Angle: 120°
    Illumination: 12 white Leds
    Operating Temperature: -28 to 50°C (-20 to 120°F)
    Housing: Stainless Steel 304
    Pal Output: 720 x 576 (Pal)
    NTSC Output: 720 x 480 (Ntsc)
    Waterproof: IP68
Cable
    Connection: Special gold point touch connector to camera
    Material: Fiberglass cable
Cable Length
    HHB1900: 20 m (64')
    Hhb1900-50: 50 m (160')
Monitor
    7" Tft Color Monitor: Picture resolution, 320 (TV lines)
OSD Display
    Video Output: 1Vpp 75 ?
Power Supply
    Charge Adaptor: 110 to 240 Vac, 12.6 Vdc/1000 mA (included)
    Lithium Battery Box: 4000 mAh (included)
Dimensions
    Case Size: 48 L x 41 W x 20 D cm (18.9 x 16.1 x 7.9")
    Camera: 23 x 120 mm D (0.9 x 4.7")
    Cable Reel: 32 cm D (12.6")
Resolution
    D1: 720 x 576
    Display:
      M-JPEG: 720 x 480
      JPEG: 640 x 480
Compression Format: M-JPEG and standard JPEG
Video Files Format: AVI
Working Mode: Recording/snap photo/audio recording
Memory: SD/SDHC card ?32 GB
Power: DC12V
Working Electricity: ?200 mA
Working Temperature: -10 to 50°C (14 to 122°F)
Working Humidity: 20 to 85%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration