The HHB-iSCOPE borescope is ideal for making high-quality video inspections of hard-to-reach or hard-to-see areas and equipment. By running a free application from the iTunesR App Store, any iPhoneR or iPadR can display real-time video and store still images captured by the iBorescope probe. Transfers are wireless, via an ad hoc WiFi hot spot (without internet access) generated by the iBorescope.
SPECIFICATIONS Compatible With: iPad, iPad 2, iPad 3, iPhone 3GS, iPhone 4, iPhone 4S running iOS4.1 or later Security: WiFi (WEP) password Video Resolution: 640 x 480 pixels (VGA) Frame Rate: 30 frames per second Streaming Video Format: MPEG4 WiFi Range: 18 m (60'), maximum (unobstructed) Camera Lighting: 2 white LED?fs Camera Head Diameter: 9.8 mm (0.39") Camera Depth of Field: 12.7 to 305 mm (1.2 to 12") Probe Length: 900 mm (35") Probe Minimum Bending Radius: 45 mm (1.77") Dust and Water Resistance Rating: IP67 (probe and camera head only) Operating Voltage: 3.7V internal from 5V input Current Consumption: 600 am, maximum @ 5 Vdc Operating Temperature: 0 to 40?°C (32 to 104°F) Power Supply: Rechargeable li-ion battery with 5V/1 A output Life of Full Battery Charge: 3 hours, typical