Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bench Top Weigh Scale for High Weight Capacities

5 lb

$1,530.92

Item# CS7600-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,530.92
10-24 $1,454.37
25-49 $1,423.76
50-99 $1,362.52
100+ $1,331.90

In stock

Lead Time (If not in stock): 5 weeks
5 lb CS7600-5 CS7600-5
  • Bright 6-Digit Display
  • High Internal Resolution: Up to 1:16 Million
  • Bidirectional RS232 Communications
  • Parts Counting or Weighing

CS7600-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Resolution
Dimensions
Features
Material


Designed for speed and high accuracy, the CS7500 is key to any inventory control requirement. Features include fast, one-button counting; auto-sample update for improved accuracy; 1:16 million internal resolution; 2 user-selectable units of measure; and heavy-duty cast internal construction.

The CS7600 has a long list of powerful functions, including one-button counting; auto-sample update for improved accuracy; %-accuracy or %-error display; full numeric keypad; 2 weigh units(lb/kg or user selectable); and input and display of piece weight, tare weight plus 6-digit ID number, sample quantity, and gross/net weights.

SPECIFICATIONS
CS7500 and CS7600 Count Features:
    - Auto-sample update
    - 4 preset sample sizes (or can be programmed for any sample size)
CS7600
Count Features:
    - Display of percent of error or accuracy when sampling
    - Display/key entry of piece weight (or piece weight per thousand)
    - Sample and sample-to-bulk counting with second optional platform
    - Pushbutton or keyboard tare entry
    - Display of gross/net/tare weights
    - 2 standard metrological weight units
Display Module:
    - 14.2 mm (0.56'), 6-digit, 7-segment, bright green LED display
    - Sealed, rugged, touch-panel display
    - Major functions have their own keys
Data Communications: Bidirectional RS232
Internal Resolution:
    LCS7500: 1:16 million
    LCS7600: 1:1 million
Power: 120 Vac
Dimensions: 356 L x 394 W x 133 mm H (14 x 15.5 x 5.25')
Weight: 6.9 kg (15.3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

Related Categories

en-US
en
Save Configuration