Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Portable pH/mV Temperature Meter

Item# PHH-103B

Portable pH/mV Temperature Meter PHH-103B PHH-103B
  • Discontinued, replaced by PHH444-Series
  • Mounting Magnet on Back of Meter.
  • Splashproof Housing.
  • °C/°F Switchable.


The PHH-103B is a portable, microprocessor-based temperature meter. Its rugged, splashproof housing makes it ideal for field applications. On its large, 2-line LCD, the PHH-103B can display pH/mV and temperature readings simultaneously. Up to 5 buffer values can be stored in memory, allowing for fast, accurate calibration. Calibration (1-point, 2-point, etc.) is user adjustable. The display will indicate the percentage of slope (“PTS”) to show the status of the electrode after slope calibration. The PHH-103B also features a low-battery indicator and will automatically shut off after 10 minutes of non-use.

Specificat ions
Temperature Compensation: ATC, 0 to 110°C (32 to 230°F) or MTC
Calibration: pH 4, 7, 10
pH Connection: Standard BNC connector, 100 mm (4.0") long probe, epoxy body, 1 m (3') long cable
Temperature Sensor: 30 K thermistor
Power: 9V battery (included); low-battery indicator
Dimensions: 108 H x 75 W x 30 mm D (4.3 x 2.9 x 1.2")
pH/mV Display: 20 mm (0.8") high
Weight: 135 g (0.3 lb) with battery
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Portable pH/mV Temperature Meter
$111.19
11 In Stock
Accessories
pH 4 buffer solution, 500 ml (1 pt)
$19.21
19 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$19.21
4 In Stock
PH 10 buffer solution 500 ml (1 pt)
$20.30
23 In Stock
en-US
en
Save Configuration