Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Dissolved Oxygen Meter with Real Time SD Card Data Logger

Item# DOH-SD1

Dissolved Oxygen Meter with Real Time SD Card Data Logger DOH-SD1 DOH-SD1
  • Discontinued. Replaced by DOH-10.

  • LCD with Green Light Backlighting
  • Real Time SD Memory Card Data Logger (SD Card Included)
  • Altitude and Salt Adjustments
  • RS232/USB Interface (with Optional Cable)
  • Automatic Temperature Compensation


The OMEGA™ DOH-SD1 is innovative and easy to operate. What sets the DOH-SD1 apart from other dissolved oxygen meters is that it incorporates a real-time SD card data logger. The DOH-SD1 measures dissolved oxygen and has adjustments for altitude and salt. Download data from the SD card into an Excel spreadsheet. This allows the user to do further data or graphical analysis without special software. The DOH-SD1 has a wide variety of applications from water conditioning, aquariums, and fish hatcheries to food processing, educational and other laboratories.

SPECIFICATIONS
Display: 52 x 38 mm (2.04 x 1.5") LCD with switchable green backlight
Measurement:
Dissolved Oxygen: 0 to 20 mg/L
Air Oxygen: Reference only
Sampling Time:
Auto: 1 second to 8 hrs 59 min 59 sec
Manual: Push the data logger button once will save data one time
Memory Card: SD memory card (with optional SD card)
Display Update: @ 1 second
Data Output (RS232/USB): With optional cable/software
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power: 6 "AAA" alkaline batteries (included), or 9V power adaptor (optional)
Current Draw: 14 mA DC (without SD card or back light), 49 mA (all functions)
Weight:
Meter: 489 g (1.08 lb)
Probe: 335 g (0.74 lb)
Dimensions:
Instrument: 177 L x 68 W x 45 mm D (6.96 x 2.67 x 1.77")
Probe: 28 dia x 190 mm (1.1 x 7.48")
Measurement and Range:
Dissolved Oxygen: 0 to 20.0 mg/L (liter)
Oxygen in Air: 0 to 100.0% (reference only)
Temperature: 0 to 50°C (32 to 122°F)
Resolution:
Dissolved Oxygen: 0.1 mg/L
Oxygen in Air: 0.1%
Temperature: 0.1°C (32.18°F)
Accuracy:
Dissolved Oxygen: ±0.4 mg/L
Oxygen in Air: ±0.7%
Temperature: ±0.8°C (1.5°F)
Compensation:
Automatic Temperature: 0 to 50°C (32 to 122°F)
Adjustable Salt: 0 to 50%
Elevation: 0 to 8900 meters
Oxygen Probe: Polarographic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement hard case
$48.88
15 In Stock
Software for data logging from meters
$194.90
0 In Stock
Soft case
$26.96
13 In Stock
AC power adaptor
$33.13
25 In Stock
USB cable (SW-U101-WIN software Required)
$102.36
11 In Stock
KCL refill solution 4 oz
$40.89
0 In Stock
en-US
en
Save Configuration