Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Conductivity, TDS, Temperature and Salt Meter

Warranty
  • RoHS Icon

Item# CDS106

Portable Conductivity, TDS, Temperature and Salt Meter CDS106 CDS106
  • Discontinued. Replaced by CDS107 Series.
  • Large LCD Display
  • Splash Proof Housing
  • Easy to Calibrate


The CDS106 is a microprocessor based multi-purpose meter. This meter can be used as a benchtop or handheld meter to measure conductivity, total dissolved solids, salt and temperature. Features include automatic temperature and altitude compensation with the ability to manually adjust the salinity compensation. Additionally the meter has auto shut-off to save battery life a minimum/maximum function and data storage.

Specifications
Power: 9V battery or AC adaptor
Dimensions: 76 W x 114 L x 32 mm D (3 x 4.5 x 1.25")
Conductivity Solution included Weight: 260 g (9.17 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Portable Conductivity, TDS, Temperature and Salt Meter
$111.34
23 In Stock
45000 µS/cm conductivity solution
$19.90
11 In Stock
Accessories
10 µmho/cm conductivity solution, 1 quart
$80.99
0 In Stock
1500 ìS conductivity solution
$19.90
1 In Stock
1413 µmho/cm conductivity solution, 1 quart
$46.50
1 In Stock
4500 MicroSiemens Standard Solution
$19.90
3 In Stock
en-US
en
Save Configuration