OMEGA’s HHWT-12 photometer uses the dip strip method and technologies that offer faster, safer, easier, and more precise water testing. The HHWT-12 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy to use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing. The HHWT-12 offers ten modes which provide direct read capabilities for nine direct reads: Total Alkalinity, Bromine, Calcium Hardness, Free Chlorine, Total Chlorine, High Range Chlorine, Copper, Ozone, Manganese, Permanganate, pH, and % transmission–which allows for testing of an additional 31 parameters.
Specifications
Measurement Method: Photometric
Light Source: Light emitting diode (LED)
Wavelength: 525 nm
Memory: 20 tests per menu; 140 total
Programmed Tests: Total Alkalinity, Calcium Hardness, Free Chlorine, Ozone transmission, Bromine, Copper, Total Chlorine, Permanganate
Transmission Mode Tests: Ammonia, Chlorine Dioxide, Cyanuric Acid, Low Range T. Hardness, Iodine, Iron, Total Manganese, Nitrite, Acid pH, Potassium, Sulfate, Turbidity Chlorine/Salt, Chromium, Hexavalent Fluoride, Hydrogen Peroxide, , Nitrate, pH, Alkali pH, Protein, Sulfide
Transmission Range: 100 to 0.00%T
Photometric Precision: ±0.1/0.01%T
Automatic Range Selection: Displays 0.01 or 0.1 resolution automatically
Display: 3-digit customized LCD with annunciators
Cell Pathlength: 20 mm
Sample Required: 4 ml (0.13 oz)
Reagent System: Dip strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: 4 “AAA” alkaline batteries (included)
Battery Life: >2000 tests with alkaline batteries Electromagnetic Compliance (EMC): Emitted interference-EN 61326; immunity to interference-EN 61326
Waterproof Rating: Exceeds NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
Government Compliance: CE and USEPA compliance for free/total chlorine