Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Waterproof Dip Strip Free and Total Chlorine Tester

Dip Strip Photometer for free and total chlorine

Item# HHWT-11

Dip Strip Photometer for free and total chlorine HHWT-11 HHWT-11
  • Dip Strip Photometer
  • 0.01 ppm (mg/L) Precision
  • No Visual Color Matching Required
  • Waterproof Meter NEMA 4X (IP67)


OMEGA’s HHWT-11 is a handheld photometer designed for direct read testing water for free and total chlorine. The HHWT-11 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy to use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing. The HHWT-11 also features a transmission mode which allows users to develop custom conversion charts using general tablet and power methods.

Specifications
Measurement Method: Photometric
Light Source: Light emitting diode (LED)
Wavelength: 525 nm
Memory: 20 tests per menu; 140 total
Programmed Tests: Bromine (DPD-1), Chlorine Dioxide (DPD-1), Free Chlorine (DPD-1), Total Chlorine (DPD-3 and DPD-4), High Range Free Chlorine, Low Range Hydrogen Peroxide, Ozone, and Peracetic Acid (DPD-4)
Transmission Range: 100 to 0.00%T
Photometric Precision: ±0.1/0.01%T
Automatic Range Selection: Displays 0.01 or 0.1 resolution automatically
Display: 3-digit customized LCD with annunciators
Cell Pathlength: 20 mm (0.78")
Sample Required: 4 ml (0.13 oz)
Reagent System: Utilizes strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: 4 “AAA” alkaline batteries (included)
Battery Life: >2000 tests with alkaline batteries
Electromagnetic Compliance (EMC): Emitted Interference–EN 61326; immunity to interference–EN 61326
Waterproof Rating: NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
Government Compliance: CE and USEPA compliance for free/total chlorine
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dip Strip Photometer for free and total chlorine
$23.74
11 In Stock
Dip Strip Photometer for free and total chlorine
$27.17
0 In Stock
Dip Strip Photometer for free and total chlorine
$27.17
11 In Stock
Accessories
Rugged carrying case
$81.42
10 In Stock
2 pack of replacement AAA batteries
$11.84
2054 In Stock
Accessories - Test Strips (sold separately)
2.0 ppm verification/calibration 10 each 10 mL capsules
$73.05
12 In Stock
100 test strips for Combined/Total Chlorine (DPD-3)
$15.43
5 In Stock
100 test strips for Bromine (DPD-1)
$23.74
14 In Stock
50 test strips for High Range Free Chlorine (HR)
$42.13
0 In Stock
50 test strips for Hydrogen Peroxide LR (low range)
$36.60
0 In Stock
100 test strips for Ozone (DPD-4)
$27.17
0 In Stock
50 test strips for Glycine (for Chlorine removal)
$20.13
12 In Stock
100 test strips for Chlorine Dioxide (DPD-1)
$23.74
0 In Stock
Dilution kit (includes plastic lab 50 ml graduated cylinder with seal and 3 ml syringe
$28.54
5 In Stock
en-US
en
Save Configuration