Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Portable Ice Point Calibration-Temperature Reference Chamber

Portable Ice Point™ Calibration Reference Chamber With Build In Temprature Readout

$7,313.67

Item# TRCIII-A

In stock

Lead Time (If not in stock): 4 weeks
Portable Ice Point™ Calibration Reference Chamber With Build In Temprature Readout TRCIII-A TRCIII-A
  • New Stylish Design
  • Portable Rugged Case for Use in the Factory, Calibration Laboratory, or Instrument Shop
  • Built in Temperature Readout with 0.1° Resolution [°F/°C]
  • Accepts up to 6 Probes at One Time

TRCIII-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Source
Form
Display


The new ice point™ reference chamber TRCIII-A is the latest addition to OMEGA’s fine line of calibration reference instrumentation. The TRCIII-A ice point™ reference chamber relies on the equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. Each well extends into a sealed cylindrical chamber containing the distilled deionized water. The outer walls of the chamber are cooled by thermoelectric cooling elements. The increase in volume produced by the creation of ice crystals within the cell is sensed by the expansion of a bellows, which operates a micro switch and controls the cooling elements. The alternate freezing and thawing of the ice accurately maintains a 0°C environment around the reference wells. The TRCIII-A has a built in temperature readout [°C/°F] with 0.1° resolution. The unit comes with a NIST-traceable calibration certificate.
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration