Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples

$74.42

Item# XCIB-K-3-2-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $74.42
10-24 $70.70
25-99 $66.98
100-499 $63.26
500-999 $59.54
1000+ $55.82

In stock

Lead Time (If not in stock): 4 weeks
High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples XCIB-K-3-2-3 XCIB-K-3-2-3

XCIB-K-3-2-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Cable Insulation
Termination Connection Type
Cable Length
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Color Code Standard
Wire Gauge
Pack Size


loading all models
loading all reviews
Rated 5 out of 5 by from Very helpful company Workes perfectly for our needs. Great quality as well! Wasn't sure what kind to get, and company was very helpful and figuring which one to purchase.
Date published: 2024-09-04
Rated 5 out of 5 by from Great Quality-On Time Great Quality product and we received it in a timely manner. This is our engineers go to.
Date published: 2023-07-05
Rated 5 out of 5 by from Quality Web-site was easy to navigate. Quick response with notifications on shipping.
Date published: 2022-09-14
Rated 5 out of 5 by from Best in the business High quality and perfect for our needs.. shipping / availability was a little slow but, we got them when we needed them and they're great
Date published: 2021-10-12
  • y_2024, m_10, d_5, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_XCIB-K-3-2-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can these J Type thermocouples really operate up to 980C? And are they resistant to oxidation?

Asked by: laurenEV
Hi laurenEV Thank you for the inquiry. You are correct in that type J would not be rated to 980 C. Type J 20 awg bare wire has continuous service rating of 480 C in air environment. For high temperatures we recommend K type. J type will oxidize. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-13

What is the safe operating temperature that the Nextel with Inconel Braiding cable can width stand? How long can it width stand prolonged heat exposure?

Asked by: EngGradSM24
Thank you for your inquiry. 980°C is the maximum operating temperature. No data for length of exposure time.
Answered by: Application Engineer CB
Date published: 2023-06-20

Is there a mounting tube or sleeve available for the XCIB-K-1-10? or are they intended to be directly in contact with the heat/flame?

Asked by: Deputy Chief 102
Thank you for your inquiry. We do not have any protection tubes designated for the XCIB series. They are suitable for direct flame contact.
Answered by: Application Engineer CB
Date published: 2023-03-03

Hello there, I would like to ask, Is this thermocouple come with cal cert?

Asked by: nhu2370
Thank you for the inquiry. An order for this item will receive Cal-1 "Certificate of Conformance". This is not a NIST traceable cert. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-06-01

Can these be submerged in water? I want to test it with boiling water. I have model XCIB-K-1-5-3.

Asked by: sam23
These probes cannot be submerged in liquid as the insulation is porous. If you put the sensing end in a sealed metal tube then submerge that would be OK.
Answered by: ApplicationsEngineerANB
Date published: 2024-04-17
  • y_2024, m_10, d_5, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_XCIB-K-3-2-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration