Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Epoxy Coated Tip Thermocouple

$35.87

Item# TC-PVC-E-24-180

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $35.87
10-24 $34.08
25-99 $32.28
100-499 $30.49
500-999 $28.70
1000+ $26.90

In stock

Lead Time (If not in stock): 4 weeks
Epoxy Coated Tip Thermocouple TC-PVC-E-24-180 TC-PVC-E-24-180
  • In stock for fast delivery
  • A low cost high value solution
  • Write-On Connector for easy ID

TC-PVC-E-24-180 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type
Cable Length
Color Code Standard
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Junction Type
Cable Insulation
Wire Gauge


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature Surface Temperature
  • Calibration Color Code Brown
Purchase PVC insulated thermocouples with epoxy sealed junction tip either singly or in a pack of five. Supplied in 4.5 m (15') lengths† per sensor with subminiature male window connector and 24 gage solid polyvinyl rip-cord wire. Maximum Temp rating of 105 (221°F). Stripped leads available at $40/5-pack or as single thermocouples, add -SE to end of the part number, as shown below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Best available I've used these probes several times ( I bought 20 ) with a thermal mapping experiment and they are holding up well. One epoxy tips has come off, so my only negative is that the tip should have been a bit longer.
Date published: 2016-04-09
Rated 5 out of 5 by from Great product! Tip nicely sealed against corrosive vapor, good length, fast response. I'll be a returning customer!
Date published: 2019-02-14
Rated 5 out of 5 by from Good completions The product complies with Omega specifications, is supplied with good packaging and delivered in a timely manner
Date published: 2018-04-09
Rated 5 out of 5 by from Great Product Great quality and fast delivery. We needed a thermal test set up quickly and Omega helped us deliver that.
Date published: 2016-03-15
  • y_2024, m_11, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TC-PVC-E-24-180, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can the epoxy-coated thermocouple be used in water?

Asked by: Rick23
Thank you for your inquiry! Yes, these epoxy coated thermocouples can be used in water.
Answered by: Application Engineer JM
Date published: 2021-03-12

how much energy does it require to run this instrument?

Asked by: 111Jeff
Thermocouples are self-voltage generating sensors. No external power required.
Answered by: Temperature
Date published: 2020-02-17

What is the approximate diameter of the tip?

Asked by: JTee
Thank you for your inquiry JTee. Due to the complexity of your question, please send an email to temp@omega.com and one of our engineers will assist you in finding this information.
Answered by: Application Engineer SP
Date published: 2022-10-07

What are the operational temperature ratings (+/-) for these thermocouples? I don't see this info in your specs/data sheets. Specifically interested in the (-) range.

Asked by: Oscar
Hi Oscar, The epoxy tip TC series has process temperature range -40 to 105C. The limitations derive from the PVC insulation.
Answered by: Application Engineer RD
Date published: 2022-07-19
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TC-PVC-E-24-180, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration