Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Beaded Thermocouple Elements

Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies

$61.98

Item# OV-1-8-K-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $61.98
10-24 $58.88
25-99 $55.78
100-499 $52.68
500-999 $49.58
1000+ $46.49

In stock

Lead Time (If not in stock): 5 weeks
Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies OV-1-8-K-12 OV-1-8-K-12
  • Available in Type J, K, T and E Thermocoupes
  • High Temperature Ceramic Insulators to Withstand Temperatures over 2000 Degrees F
  • Standard 12" Length with Other Lengths Available

OV-1-8-K-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Mounting Style
Termination Connection Type
Thermocouple Type
Wire Gauge
Type of Sensor
Application
Resistance or Output Type
Electrical Connection Type
Additional Features
Junction Type
Process Connection
Application of Sensor


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
OMEGA™ thermocouples are precise temperature measuring elements made of the highest grade materials available. They are carefully assembled according to the highest standards set by the industry. OMEGA’s thermocouples are checked against standard temperature-millivolt curves to assure calibration accuracy and must match accepted performance curves which set the standard ANSI accuracy limits.

Type of
Element
AWG
Wire
Size
Insulator
Used
Type J
Iron-
Constantan
Type K
CHROMEGA™-
ALOMEGA™
Type T
Copper-
Constantan
Type E
CHROMEGA™-
Constantan
Bare
Wires
(no
Insulators)
8
14
20
24
None Bare-8-J-12
Bare-14-J-12
Bare-20-J-12
Bare-24-J-12
Bare-8-K-12
Bare-14-K-12
Bare-20-K-12
Bare-24-K-12
Bare-8-T-12
Bare-14-T-12
Bare-20-T-12
Bare-24-T-12
Bare-8-E-12
Bare-14-E-12
Bare-20-E-12
Bare-24-E-12
with
Single Hole
Round
Insulators
8
14
20
24
SH-1-8
SH-1-14
SH-1-20
SH-1-24
SH-1-8-J-12
SH-1-14-J-12
SH-1-20-J-12
SH-1-24-J-12
SH-1-8-K-12
SH-1-14-K-12
SH-1-20-K-12
SH-1-24-K-12
SH-1-8-T-12
SH-1-14-T-12
SH-1-20-T-12
SH-1-24-T-12
SH-1-8-E-12
SH-1-14-E-12
SH-1-20-E-12
SH-1-24-E-12
with
Double Hole
Round
Insulators
8
14
20
24
DH-1-8
DH-1-14
DH-1-20
DH-1-24
DH-1-8-J-12
DH-1-14-J-12
DH-1-20-J-12
DH-1-24-J-12
DH-1-8-K-12
DH-1-14-K-12
DH-1-20-K-12
DH-1-24-K-12
DH-1-8-T-12
DH-1-14-T-12
DH-1-20-T-12
DH-1-24-T-12
DH-1-8-E-12
DH-1-14-E-12
DH-1-20-E-12
DH-1-24-E-12
with
Single Hole
Fish-Spine
Insulators
8
14
20
FS-260-8
FS-200-14
FS-110-20
FS-260-8-J-12
FS-200-14-J-12
FS-110-20-J-12
FS-260-8-K-12
FS-200-14-K-12
FS-110-20-K-12
FS-260-8-T-12
FS-200-14-T-12
FS-110-20-T-12
FS-260-8-E-12
FS-200-14-E-12
FS-110-20-E-12
with
Double Hole
Oval
Insulators
8
14
20
OV-1-8
OV-1-14
OV-1-20
OV-1-8-J-12
OV-1-14-J-12
OV-1-20-J-12
OV-1-8-K-12
OV-1-14-K-12
OV-1-20-K-12
OV-1-8-T-12
OV-1-14-T-12
OV-1-20-T-12
OV-1-8-E-12
OV-1-14-E-12
OV-1-20-E-12


Price Adders
Ceramic Insulator
Type
AWG Add'l Price per 6"
BARE 8 $5.00
BARE 14 $3.00
BARE 20 $3.00
BARE 24 $3.00
SH 8 $10.00
SH 14 $4.00
SH 20 $4.00
SH 24 $4.00
DH 8 $10.00
DH 14 $4.00
DH 20 $4.00
DH 24 $4.00
FS 8 $10.00
FS 14 $4.00
FS 20 $4.00
OV 8 $10.00
OV 14 $4.00
OV 20 $4.00


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these thermocouples made of operation at high temp and high vacuum simultaneously? I operate an accelerator beam line and we are having issues with sublimation of thermocouple wires in high vacuum. 

Asked by: Cecchini
Hi Cecchini, Thank you for the inquiry. Type K has limited use in vacuum/reducing environments. Type N will give better performance. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-08-13

Using the 4003 temperature controller manual explain steps taken to configure it for type k thermocouple

Asked by: Mo bae
Thank you for your inquiry. Yes it does include the programming information.
Answered by: Application Engineer JB
Date published: 2020-02-12

Hello, I would like to measure the cooling rate of a casting (the thermocouple will be in contact with the molten material and will be keep it there during the solidification process). Could you recommend a thermocouple to perform this task?

Asked by: Luis10
You may be able to use a sheathed Thermocouple rated in temperature above the melting point of your casting material. Ideally using non-contact IR sensors would be the best approach Omega would suggest. Send an email to temp@dwyeromega.com to have questions answered regarding your application.
Answered by: ApplicationsEngineerANB
Date published: 2024-09-23
  • y_2025, m_1, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OV-1-8-K-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration