Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $95.18 |
10-24 | $90.42 |
25-99 | $85.66 |
100-499 | $80.90 |
500-999 | $76.14 |
1000+ | $71.39 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Model No. ANSI Color Code | AWG Gage | Diameter mm (in) | Insulation |
5TC-GG-(*)-20-(**) | 20 | 0.81 (0.032") | Glass Braid |
5TC-GG-(*)-24-(**) | 24 | 0.51 (0.020") | Glass Braid |
5TC-GG-(*)-30-(**) | 30 | 0.25 (0.010") | Glass Braid |
5TC-GG-(*)-36-(**) | 36 | 0.13 (0.005") | Glass Braid |
5TC-TT-(*)-20-(**) | 20 | 0.81 (0.032") | PFA |
5TC-TT-(*)-24-(**) | 24 | 0.51 (0.020") | PFA |
5TC-TT-(*)-30-(**) | 30 | 0.25 (0.010") | PFA |
5TC-TT-(*)-36-(**) | 36 | 0.13 (0.005") | PFA |
5TC-TT-(*)-40-(**) | 40 | 0.08 (0.003") | PFA |
5TC-KK-(*)-20-(**) | 20 | 0.81 (0.032") | Kapton® |
5TC-KK-(*)-24-(**) | 24 | 0.51 (0.020") | Kapton® |
5TC-KK-(*)-30-(**) | 30 | 0.25 (0.010") | Kapton® |