Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

$113.02

Item# 5SRTC-GG-J-24-2M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $113.02
10-24 $107.37
25-99 $101.72
100-499 $96.07
500-999 $90.42
1000+ $84.77

In stock

Lead Time (If not in stock): 6 weeks
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors 5SRTC-GG-J-24-2M 5SRTC-GG-J-24-2M
  • New Kapton® Insulation Available Now
  • (All models)!
  • J, K, T and E Calibrations Available
  • Made from Special Limits of Error Wire

5SRTC-GG-J-24-2M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires


  • Measurement Units °C
  • Measurement Type Temperature
IEC Color Codes availablePLEASE NOTE! Many different configurations are readily available for delivery. Please review the product specs sheet, for all available models.

5LSC Series - Ready-Made Insulated Thermocouples, Standard Connector with Spool Cap



5SC Series - Ready-Made Insulated Thermocouples, Subminiature Connector with Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5LSC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5LSC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5LSC-TT-(*)-20-(**) 20 0.81 (0.030) PFA
5LSC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5LSC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5LSC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length
Model Number AWG Gage Dia. mm(in) Insulation
5SC-GG-(*)-30-(**) 30 0.25 (0.010) Glass Braid
5SC-TT-(*)-30-(**) 30 0.25 (0.010) PFA
5SC-TT-(*)-36-(**) 36 0.13 (0.005) PFA
5SC-TT-(*)-40-(**) 40 0.076 (0.003) PFA
5SC-KK-(*)-30-(**) 30 0.25 (0.010) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


5LRTC Series - Ready-Made Insulated Thermocouples, Standard Connector without Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5LRTC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5LRTC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5LRTC-TT-(*)-20-(**) 20 0.81 (0.030) PFA
5LRTC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5LRTC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5LRTC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


5SRTC Series - Ready-Made Insulated Thermocouples, Subminiature Connector without Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5SRTC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5SRTC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5SRTC-GG-(*)-30-(**) 30 0.25 (0.010) Glass Braid
5SRTC-TT-(*)-20-(**) 20 0.81 (0.032) PFA
5SRTC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5SRTC-TT-(*)-30-(**) 30 0.25 (0.010) PFA
5SRTC-TT-(*)-36-(**) 36 0.13 (0.005) PFA
5SRTC-TT-(*)-40-(**) 40 0.076 (0.003) PFA
5SRTC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5SRTC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
5SRTC-KK-(*)-30-(**) 30 0.25 (0.010) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


OMEGA offers a diverse variety of thermocouples. Models are available with standard size (round pin) connectors and miniature size (flat pin) connectors. OMEGA also offers models with the exclusive spool cap design. The spool cap provides a simple convenient means of containing any excess thermocouple wire.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from as advertised they are as advertised, and function the way they should
Date published: 2016-08-22
Rated 3 out of 5 by from deformed tip; inconsistent manufacturing Three of the 5 devices had unequal lengths of wire emerging at the tip, so when welded the tip junction was pulled to one side and even pulled back a bit. My expectation was that the tip would lay along the central axis of the wire so that I could advance the tip to just touch a surface, and only two devices met that expectation. Better manufacturing control is needed.
Date published: 2023-05-16
Rated 4 out of 5 by from Shipping Delays Limited inventory, long delay for shipping entire order
Date published: 2021-11-16
Rated 5 out of 5 by from Very useful thermocouples We have used dozens of these thermocouples over the last couple of years. Tjey are very reliable. Unfortunately, they are used in a destructive test and are usually used only once. But we keep coming back for more!
Date published: 2019-03-18
Rated 4 out of 5 by from Good size thermocouple Just the right size for my application but the glass braid unravels too easily.
Date published: 2024-12-21
Rated 5 out of 5 by from Service Manager I have used this product for several years and very happy with its performance and longevity. Fast and on time shipping.
Date published: 2024-11-22
Rated 5 out of 5 by from Recommend! Great service and quick delivery. This is my second batch order.
Date published: 2024-10-09
Rated 5 out of 5 by from Well Constructed, Good Value Received ahead of schedule. Item is well constructed, spool design allows for organized storage within a purchase case. Cost is a good value.
Date published: 2024-09-10
  • y_2024, m_12, d_30, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_66
  • loc_en_US, sid_5SRTC-GG-J-24-2M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is 5SRTC-TT-K-24-120 thermocouple UL listed or IEC 60584-1?

Asked by: Ujjwal
The 5SRTC series Thermocouples are not UL recognized but meet the IEC 60584-2 Tolerance Class 1.
Answered by: ApplicationsEngineerANB
Date published: 2022-02-24

What is the lowest Temperature that they read and what is the accuracy?

Asked by: Robyn
Hi, the lowest temperature depends on the Thermocouple type you choose and it depends upon the insulation material you choose as well; it’s a combining factor. If you need application information please contact our sales & application engineering team at temperature@omega.com. You can also reference this article for useful information. https://www.omega.com/en-us/resources/thermocouple-types
Answered by: Jane
Date published: 2019-05-01

I wish to place some thermocouples in a wood fired bread oven. They would need to be able to measure temperatures up to 650°F, and the cables would be subjected to these temperatures too. Which thermocouples and insulation types do you recommend for this.

Asked by: Timoth
Thank you for your inquiry. Fiberglass insulation is rated to 900°F, however, maximum temperatures are still stipulated by each thermocouple type and wire diameter.
Answered by: Application Engineer CB
Date published: 2024-02-05

Hi, could you please give me some recommendations of k-type thermocouples (air probe) that are compatible with HHM32? Besides, are these thermocouples calibrated before? If not, should I calibrate them or purchase calibration-certified thermocouples?

Asked by: researcher
The HHM32 only uses a Type K Thermocouple with a miniature connector. From the series you refer you can select from the 5SRTC or 5SC series in type K and the probes will come with a Certificate of Conformance to ensure they meet the published specifications.
Answered by: ApplicationsEngineerANB
Date published: 2023-09-18

Is there a related product that fits into the connector and has two leads off of it (positive & negative) to put into another connector?

Asked by: alej
Thank you for your inquiry alej. If you are looking for thermocouple extension wires with connectors, please review this link here: https://www.omega.com/en-us/temperature-measurement/temperature-wire-and-cable/c/extension-wires-and-cables. If not, please contact the temperature tech support at temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2022-07-15

HI, what is the accuracy of 5SRTC-TT-K-30-36 series! I check data sheet and do not see this value, tahnk you

Asked by: JIL2000
Thank you for your inquiry. The K-type standard limits of error would be "greater of 2.2°C or 0.75%" of range Hope this was helpful
Answered by: application engineer je
Date published: 2020-08-17

Is there special Fittings designed for this flat wire coupler to seal around the wire for oiled bearing assembly housings? Compression Fittings are only designed for Round Tubular couplers. Not Flat wire couplers. Please help!

Asked by: Mark S
Thank you for your inquiry. We only offer compression fittings for metal sheath probes. We do not offer any special fittings for this thermocouple series.
Answered by: Application Engineer JB
Date published: 2019-11-19

Do the purchased Thermocouples come with documentation of calibration?

Asked by: JTS1
Thank you for your inquiry JTS1. No, the standard thermocouple only comes with CAL-1 (certificate of conformance) but CAL-3 (three temperature point calibration) could be added using the configurator.
Answered by: Application Engineer SP
Date published: 2022-06-29
  • y_2024, m_12, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_5SRTC-GG-J-24-2M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration