Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Tungsten-Rhenium Fine Diameter Bare Thermocouple Wire

Fine Gage Diameter Tungsten-Rhenium Thermocouples

$48.80

Item# W5W26-005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-99 $48.80
100-249 $46.36
250-499 $45.38
500-999 $43.43
1000-4999 $42.46
5000+ $41.48

In stock

Lead Time (If not in stock): 6 weeks
Fine Gage Diameter Tungsten-Rhenium Thermocouples W5W26-005 W5W26-005
  • Matched Pairs
  • Calibrated Accuracy Guaranteed
  • Melting Point in Excess of 4200°F (2315°C)

W5W26-005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Wire Gauge
Category
Process Temperature Range
Wire Type
Matched Pair
Cable Length
Additional Feature


  • Core Type Tungsten-Rhenium
  • Use With Sensor Type Thermocouple
Tungsten-Rhenium thermocouple alloy combinations were developed to meet the need for measuring ultra-high temperatures in the 4200°F (2315°C) range.

OMEGA makes available three widely used Tungsten-Rhenium thermocouple alloy combinations:
Type G: Tungsten (+) vs. Tungsten 26% Rhenium (-)
Type C: Tungsten 5% Rhenium (+) vs. Tungsten 26% Rhenium (-)
Type D: Tungsten 3% Rhenium (+) vs. Tungsten 25% Rhenium (-)

In order to guarantee the limits of error, OMEGA sells Tungsten-Rhenium thermocouple wire only in matched pairs by the double foot. Because of the inherent brittleness of unalloyed Tungsten, Rhenium has been added to the positive leg of types C and D to improve handling characteristics. The average emf of types C and D is slightly less than that of the unalloyed type G.

Sold only as matched pairs. A double foot is a foot of positive and matched negative wire.
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent product Very good shipment, product and price according to expected
Date published: 2018-05-09
  • y_2025, m_1, d_17, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_W5W26-005, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration