Skip to search Skip to main content Skip to navigation

Attention Microsoft Edge Users: the Edge browser is experiencing technical difficulties. Please clear your cache and make sure you are on the most recent version. Alternatively, Chrome is a preferred browser.

We noticed you are from . Visit your local site for regional offers and live support.

TFE Insulated Thermocouple Duplex Wire

TFE Insulated with Fused Tape Thermocouple Wire

$291.41

Item# TFE-J-24-500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $291.41
5-9 $276.84
10-24 $262.27
25-49 $247.70
50-99 $233.13
100+ $218.56

In stock

Lead Time (If not in stock): 7 weeks
TFE Insulated with Fused Tape Thermocouple Wire TFE-J-24-500 TFE-J-24-500
  • Duplex Insulated
  • 260°C (500°F ) Temperature Rating
  • More Abbraision Resistant than PFA insulation
  • Stranded or Solid Wire

TFE-J-24-500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Calibration Type
Wire Gauge
Conductor type
Cable Length
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Conductor Insulation
Additional Feature
Cable Type
Overall Insulation
Number of Pairs


  • Color Code Standard Type J: Positive Wire: White
  • Maximum Operating Temperature 260°C (500°F)
  • Use With Sensor Type Thermocouple

Description

Color coded TFE tape applied to conductors and jacket. Superior abrasion, moisture and chemical resistance.

ANSI Color Code:
Type J: Positive Wire, White Negative Wire, Red Overall, Brown
Type K: Positive Wire, Yellow Negative Wire, Red Overall, Brown
Type T: Positive Wire, Blue Negative Wire, Red Overall, Brown
Type E: Positive Wire, Purple Negative Wire, Red Overall, Brown
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration