Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

T Type Thermocouple Duplex Wire

Thermocouple Wire - T Type, Duplex Insulated

$50.93

Item# TT-T-24S-SLE-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $50.93
5-9 $48.38
10-24 $45.84
25-49 $43.29
50-99 $40.74
100+ $38.20

In stock

Lead Time (If not in stock): 7 weeks
Thermocouple Wire - T Type, Duplex Insulated TT-T-24S-SLE-25 TT-T-24S-SLE-25
  • High Quality Type "T" Thermocouple Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Length

TT-T-24S-SLE-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type


  • Color Code Standard Positive Wire: Blue
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple

ANSI Color Code: Positive Wire, Blue Negative Wire, Red Overall, Brown


Insulation1 AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp Nominal
Size
Wt.†
lb/1000'
Conductor Overall °F °C
Glass 20 GG-T-20 Solid Glass Braid Glass Braid 500 260 .060 x .095 9
20 GG-T-20S 7 x 28 Glass Braid Glass Braid 500 260 .060 x .100 9
24 GG-T-24 Solid Glass Braid Glass Braid 400 200 .050 x .080 5
24 GG-T-24S 7 x 32 Glass Braid Glass Braid 400 200 .050 x .085 5
26 GG-T-26 Solid Glass Wrap Glass Braid 400 200 .045 x .075 4
28 GG-T-28 Solid Glass Wrap Glass Braid 400 200 .045 x .070 3
30 GG-T-30 Solid Glass Wrap Glass Braid 300 150 .045 x .070 3
Glass with
Stainless Steel Overbraid
20 GG-T-20-SB Solid Glass SS Braid Over Glass 500 260 .090 x .120 14
20S GG-T-20S-SB Solid Glass SS Braid Over Glass 500 260 .085 x .117 11
24 GG-T-24-SB Solid Glass SS Braid Over Glass 400 200 .085 x .117 11
24S GG-T-24S-SB Solid Glass SS Braid Over Glass 400 200 .085 x .117 11
Kapton Polymide Tape 20 KK-T-20 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .060 x .100 11
24 KK-T-24 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .050 x .075 6
30 KK-T-30 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .040 x .055 5
PFA
Glass
30 TG-T-30 Solid PFA Glass Braid 300 150 .034 x .047 2
36 TG-T-36 Solid PFA Glass Braid 300 150 .028 x .038 2
40 TG-T-40 Solid PFA Glass Braid 300 150 .026 x .035 2
Neoflon
PFA
(High Performance)
20 TT-T-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-T-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
22 TT-T-22S 7 x 30 PFA PFA 500 260 .065 x .133 9
24 TT-T-24 Solid PFA PFA 400 200 .056 x .092 7
24 TT-T-24S 7 x 32 PFA PFA 400 200 .063 x .102 7
30 TT-T-30†† Solid PFA PFA 300 150 .024 x .040 2
36 TT-T-36†† Solid PFA PFA 300 150 .019 x .030 2
40 TT-T-40†† Solid PFA PFA 300 150 .017 x .026 2
PFA Polymer w/Twisted
and Shielded Conductors
20 TT-T-20-TWSH Solid PFA Polymer PFA Polymer and Shielding 500 260 .15 20
20S TT-T-20S-TWSH 7 x 28 PFA Polymer PFA Polymer and Shielding 500 260 .11 20
24 TT-T-24-TWSH Solid PFA Polymer PFA Polymer and Shielding 500 260 .15 9
24S TT-T-24S-TWSH 7 x 32 PFA Polymer PFA Polymer and Shielding 500 260 .12 9
Neoflon
FEP
20 FF-T-20 Solid FEP FEP 392 200 .068 x .116 11
24 FF-T-24 Solid FEP FEP 392 200 .056 x .092 7
FEP Polymer w/Twisted
and Shielded Conductors
20 FF-T-20-TWSH Solid FEP Polymer FEP Polymer and Shielding 392 200 .15 20
20S FF-T-20S-TWSH 7 x 28 FEP Polymer FEP Polymer and Shielding 392 200 .15 20
24 FF-T-24-TWSH Solid FEP Polymer FEP Polymer and Shielding 392 200 .11 9
24S FF-T-24S-TWSH 7 x 32 FEP Polymer FEP Polymer and Shielding 392 200 .12 9
TFE Tape Polymer 20 TFE-T-20 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .100 11
20S TFE-T-20S 7 x 28 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .105 11
24 TFE-T-24 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .075 6
24S TFE-T-24S 7 x 32 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .085 6
Polyvinyl 24 PP-T-24 Solid Polyvinyl Polyvinyl 221 105 .075 x .120 10
24 PP-T-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .080 x .130 10
24 PR-T-24 Solid Polyvinyl (Rip Cord)** 221 105 .050 x .086 5

†Weight of spool and wire rounded up to the next highest lb. (does not include packing material)
**Two insulated leads bonded together, but with no overwrap
††Overall color clear

loading all models
loading all reviews
Rated 5 out of 5 by from Very good product I use it for refrigerator Test system . The price and quality was great.
Date published: 2017-09-08
Rated 5 out of 5 by from Great product!! Love this TC wire! Thanks goodness I know the part# as your webpage is awful to find anything on. Please go back to the old one!
Date published: 2020-07-02
Rated 3 out of 5 by from 30AWG T-type TC wire (PFA) This is a quality wire and the there is nothing wrong with the physical properties of the wire. However, the color coding is very difficult to see on this thin wire. I have bought the same spec'd 30AWG wire from another vendor and the colors were very easy to distinguish from them. That is the only knock I have on this wire.
Date published: 2020-08-23
Rated 5 out of 5 by from . This was exactly what I needed. I received the material very quickly.
Date published: 2024-10-07
Rated 5 out of 5 by from Great product Excellent quality product sent quickly, we needed this in a pinch and appreciate the support. Thanks!
Date published: 2024-06-24
Rated 5 out of 5 by from Testing company Our company use a lot of thermocouple wire to test different products. We always order TC wires from Omega Engineering Comp., because of the good quality and fast delivery.
Date published: 2024-05-24
Rated 5 out of 5 by from Infrequent Customer Given Great Service Smooth Purchase, received help with setting up terms, everything went well.
Date published: 2024-04-29
Rated 4 out of 5 by from T type thermocouple for high temperature tvac test Good product excellent pricing, fast delivery and easy to use website
Date published: 2024-02-22
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_26
  • loc_en_US, sid_TT-T-24S-SLE-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Previously purchased material number TT-T-30-SLE(ROHS) no longer is offered on your website. It appears the ROHS compliance is not longer available? Neither copper nor constantan contain lead, and other mfg. PFA insulated cable is ROHS compliant.

Asked by: rich493
Thank you for your inquiry. Omega still offers the TT-T-30-SLE wire with the ROHS compliance but you'll have to enter the part number manually in the order box using the ROHS suffix. For example TT-T-30-SLE-100-ROHS. If the specific wire size that you are wishing to order fails to be valid please contact the Sales Dept and have them assist with that order. Omega's standard spool sizes are 25', 50', 100', 200', 500' and 1000'.
Answered by: Engineer9
Date published: 2020-02-27

How fast is the response for this type of wire? How long would I need to expose this wire to an environment to obtain an accurate reading? What is the time needed for this wire to reset to ambient temperature?

Asked by: Erika
Thermocouple wire itself does not have a response time. If you were to weld the two wires together to form a sensing junction and if the weld bead that was formed were no larger that 2.5 times the diameter of any one wire leg you might see a response time of about 4.5 seconds on an AWG 24 wire. If the wire size is larger the response time will be longer, conversely, smaller gauge wire can yield a faster time response. This again is determined by the method of forming the sensing junction where the two wires meet.
Answered by: Engineer9
Date published: 2020-02-03

What does "high performance", noted after the Neoflon & PFA in the Insulation column in data sheet, mean?

Asked by: Tabull
Thank you for your inquiry Tabull. The high performance just means that it offers a combination of excellent dielectric properties across a wide temperature and frequency range, and the highest level of chemical resistance of most insulated wires.
Answered by: Application Engineer SP
Date published: 2021-11-11

I am using FF-T-20-SLE-1000 and my readings keep jumping around alot like 50 degs at a time. Does anyone else have this problem?

Asked by: JoelBarb0
Thank you for your inquiry JOELBARB0. Due to the complexity of your question, please send an email to temp@omega.com and one of our engineers will assist you in finding this information.
Answered by: Application Engineer MC
Date published: 2023-02-14

Whats is the response time for the wire type T-30?

Asked by: Max Jr
Thank you for your inquiry! The response time is a function of the junction type and the wire/probe diameter. Please see this technical reference for specific response time data: https://www.omega.co.uk/temperature/Z/ThermocoupleResponseTime.html
Answered by: Application Engineer CK
Date published: 2021-08-06

May I get a country of origin for this part please? PR-T-24-1000 I need it for my records, thanks

Asked by: jtfenton
Thank you for your inquiry. The country of origin is the USA.
Answered by: Application Engineer JB
Date published: 2021-09-21

I need to buy this thermocouple wire but the jacket has always been blue for me when I've purchased it, now it shows this as brown, PR-T-24-1000, what is the pn for the blue one as I've been buying that color for 20+ years. thanks for the help

Asked by: jasonf
Hi Jason, Apologies for confusion. Image on the pricing page is a general image from the group of TC T type wire. The insulation of the PR-T-24 will be the same blue color as on your previous order. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-01

what is the expected shelf life for TT-T-30

Asked by: Avi Bar Or
Thank you for your inquiry. Thermocouple do not a standard shelf-life.
Answered by: CB Engineer
Date published: 2021-03-31
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_TT-T-24S-SLE-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration