Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Twelve Pack Thermocouple Wire

Item# KIT_WIRE

In stock

Lead Time (If not in stock): 0 week
Twelve Pack Thermocouple Wire KIT_WIRE KIT_WIRE
  • Iron vs. Constantan
  • Copper vs. Constantan
  • CHROMEGA ® vs. Constantan
  • Mixed Calibration Kits


This kit is ideal for the experimenter or lecturer who wishes to demonstrate response time or maximum service temperature as a function of wire diameter. The kit allows the user to select the best thermocouple for the application at hand. OMEGA offers both universities and industry combination Twelve Paks, each containing six matched pairs of fine gage uninsulated thermocouple wire in fifty-foot lengths. Matched pairs of CHROMEGA ® vs. ALOMEGA ® , Iron vs. Constantan, Copper vs. Constantan and CHROMEGA ® vs. Constantan are available as shown.

OMEGA’s Twelve Pak kits 1-4 come with the following six wire diameters: 0.001" (0.02 mm), 0.002" (0.05 mm), 0.003" (0.07 mm), 0.005" (0.12 mm), 0.010" (0.25 mm) and 0.015" (0.38 mm). At no extra charge, 0.020" (0.50 mm) diameter wire may be substituted for any of the standard sizes. Kits 5 and 6 come with 0.003" (0.070 mm), 0.005" (0.12 mm) and 0.015" (0.38 mm) diameter wire.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration