Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $27.14 |
5-9 | $25.78 |
10-24 | $25.24 |
25-49 | $24.15 |
50-99 | $23.61 |
100+ | $23.07 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
SRL self-regulating heating cable provides safe, reliable heat tracing for freeze protection of pipes, valves, tanks and similar applications. The 150°F (65°C) maximum pipe maintenance temperature rating also suitable for certain process applications. SRL self-regulating heating cable can be used in hazardous as well as certain corrosive areas.