Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fine Diameter Bare Thermocouple Wire

Fine Diameter Thermocouple Wire

$36.09

Item# SPIR-003-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $36.09
5-9 $34.29
10-24 $32.48
25-49 $30.68
50-99 $28.87
100+ $27.07

In stock

Lead Time (If not in stock): 7 weeks
Fine Diameter Thermocouple Wire SPIR-003-50 SPIR-003-50
  • In Stock for Fast Delivery
  • Popular sizes from .001 to .064 Inches
  • 50, 100, 500, 1,000 Foot Spools

SPIR-003-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Wire Gauge
Cable Length
Category
Wire Type
Matched Pair
Additional Feature


In order to meet the immediate needs of science and industry for highest quality thermocouple wire in practical quantities at reasonable prices, OMEGA makes available thermocouple materials in a variety of wire sizes. The wire is supplied uninsulated on standard 3" diameter plastic spools in continuous 50-foot lengths.

Sizes range from 0.0005 to 0.128" (0.012 to 3.264 mm) diameter. The wire is supplied as single legs or in matched pairs to meet standard limits of error. Other wire sizes and quantities are available on special request.

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Met specifications Pursued copper wire as closest option to model HO scale fence line. May be too fragile to use and tend to curl!!
Date published: 2018-02-04
Rated 5 out of 5 by from Never any issues Been buying this from Omega for a long time. The department that uses it never complains about it
Date published: 2021-02-11
Rated 5 out of 5 by from Test Wire Bought for testing and worked great, needed ASAP and delivery was on time
Date published: 2017-03-27
Rated 5 out of 5 by from Normal high standard. There is nothing new with this order. There was the same high standard of service and product that I have received with hundreds of orders over 50 years.
Date published: 2016-07-11
  • y_2024, m_10, d_31, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_SPIR-003-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How best to connect a fine gauge K-type thermocouple wire (say 40 AWG) to a DAQ box which has a screw pressure contact. Is there a crimp you recommend

Asked by: Anonymous
It is best to call our engineers to review possible options.
Answered by: NJENG
Date published: 2020-02-12

I want to use J thermocouple wire without a probe (by twisting the ends of the stripped wires together) to measure the temperature of a curing polyurethane elastomer. I have been told that method is not valid. Is it? Thanks.

Asked by: Pam09
Twisting the wires does create a Thermocouple junction and senses at the point were the two wires first touch each other. This is a crude way to do this and the accuracy would not be truly known and should only be used in applications that have a very loose accuracy tolerance.
Answered by: ANB ENG
Date published: 2020-08-08
  • y_2024, m_10, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SPIR-003-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration