Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Thermocouple Wires

27 Products
K Type Thermocouple Extension Wire

Duplex thermocouple extension wire for Type K (KX) calibration. PFA, PVC, FEP, or fiberglass insulation

Nextel or Silica Insulated Thermocouple Duplex Wire

Thermocouple wire with duplex Nextel or Silica insulation. High temperature, up to 1090°C. Type K, J, T, or E calibration.

R and S Type Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire for Type R/S (RX/SX) calibration. PFA, PVC, FEP, or fiberglass insulation

K Type Thermocouple Duplex Wire

Duplex thermocouple wire for Type K calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.

J Type Thermocouple Duplex Wire

Duplex thermocouple wire for Type J calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.

T Type Thermocouple Duplex Wire

Duplex thermocouple wire for Type T calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.

J Type Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire for Type J (JX) calibration. PFA, PVC, FEP, or fiberglass insulation

Fine Gage Thermocouple Duplex Wire

Duplex thermocouple wire for Type K, T, J, E, or N calibration. Fine gage sizes, AWG 30, 36, or 40. SLE or standard accuracy. PFA, Kapton, or fiberglass insulation

T Type Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire for Type T (TX) calibration. PFA, PVC, or FEP insulation

Platinum-Rhodium Fine Diameter Bare Thermocouple Wire

Single, bare, thermocouple wire spools. R/S or B. Matched pairs available. Fine wire diameters from 0.02mm to .81mm

Copper Extension Wire, for RTD and Thermistor

RTD and Thermistor hook up wire with 2, 3, or 4 nickel plated copper conductors. PFA, PVC, or fiberglass insulation

Fine Gage, Single Strand, PFA Insulated Thermocouple Wire

Single, PFA insulated, thermocouple wire spools. Type K, J, T, or E calibration. Solid or stranded wire. Available in matched pairs

E Type Thermocouple Duplex Wire

Duplex thermocouple wire for Type E calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.

C Type Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire for Type C (CX) calibration. Nextel ceramic, fiberglass, or PFA insulation

N Type Thermocouple Duplex Wire

Duplex thermocouple wire for Type N calibration. Available SLE accuracy. Choice of wire insulation, gage, and length.

UL Twisted Shielded Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire, twisted and shielded with integral drain wire. Type K, J, T, or E. PVC Insulation. UL listed.

Tungsten-Rhenium Fine Diameter Bare Thermocouple Wire

Single, bare, thermocouple wire or extension wire spools. Type C, G, D, or CX. Matched pairs available. Fine wire diameters from 0.08mm to .51mm

Kapton Insulated Thermocouple Duplex Wire

Thermocouple wire with duplex Kapton insulation. K, J, T, or E calibration.

E Type Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire for Type E (EX) calibration. PFA, PVC, or FEP insulation

Copper Overbraid Thermocouple Duplex Extension Wire

Duplex thermocouple extension wire with tinned copper overbraid. Type K, J, T, or E. PFA or PVC insulation.

Thermocouple Wires

Unrivaled thermocouple wire offers with choices of calibrations, insulation, gauge, diameter, sheath material, braiding, conductor material and color codes in lengths from 50 to 1,000 feet or more.
Searching for your items
en-US
en
Save Configuration