Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Bolt-On Thermocouple with SS Washer Housing & Armor Cable

Heavy Duty Bolt-On Washer Thermocouple Assemblies

$50.95

Item# WTE-HD-72-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $50.95
10-24 $48.40
25-99 $45.86
100-499 $43.31
500-999 $40.76
1000+ $38.21

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Bolt-On Washer Thermocouple Assemblies WTE-HD-72-S WTE-HD-72-S
  • 6 ft. 304 Stainless Steel Armor Cable
  • Available with Stripped Leads or OSTW Connector
  • 0.275' Flexible Cable O.D.
  • 0.260' Washer I.D.

WTE-HD-72-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Termination Connection Type
Category
Sensor Application
Cable Insulation
Cable Length
Probe Material
Probe Diameter
Color Code Standard


Rugged thermocouple, for surface mount applications, has a washer mounting surface and an overall dimension of 0.680" O.D., with a 0.260" mounting hole of 304 SS material. Attached to the mounting surface: 6' of 304 SS flexible armor cable with stripped wire ends. Armor cable has 0.275" O.D., with 0.070" washer thickness. Standard male connectors are available for cold-end termination. Rated to 480°C (900°F).
loading all models
loading all reviews
Rated 5 out of 5 by from Very satisfied Exactly what I needed to complete my installation, works great.
Date published: 2015-12-12
Rated 5 out of 5 by from Right item Right item for the job, always count on Omega line .
Date published: 2024-03-18
Rated 5 out of 5 by from THERMOCUPLE GOOD PRODUCT EXCELLENT QUALITY, fast shipping and great packaging.
Date published: 2023-07-26
Rated 5 out of 5 by from Durable Works great in dirty high temperature environment. Very Durable
Date published: 2022-08-31
Rated 5 out of 5 by from Durable Works great in dirty high temperature environment. Durable.
Date published: 2022-08-31
Rated 5 out of 5 by from TC's worth the cost Very robust product. Lasting much longer than our previous TC's
Date published: 2022-08-29
Rated 5 out of 5 by from Omega Review Omega website makes it very convenient to get pricing quickly and I have never had an issue ordering items from them.
Date published: 2022-08-25
Rated 5 out of 5 by from Superb quality Excellent quality. The mounting ring is thick and durable. These seem that they will stand up to abuse better than the thermocouples we've used in the past.
Date published: 2021-03-15
  • y_2025, m_1, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_WTE-HD-72-S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration