Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Combination Surface Thermocouple & Connector for Handheld Meters

Surface Temperature Connector/Sensor

$120.12

Item# STC-100-K-SMP-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $120.12
10-24 $114.11
25-99 $108.11
100-499 $102.10
500-999 $96.10
1000+ $90.09

In stock

Lead Time (If not in stock): 5 weeks
Surface Temperature Connector/Sensor STC-100-K-SMP-M STC-100-K-SMP-M
  • Connector Plugs Directly into Most Handheld Thermometers
  • Available in K or E Thermocouple Types
  • For Measurements Up to 218°C (425°F)
  • Fast 250 msec Response Time

STC-100-K-SMP-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Termination Connection Type
Color Code Standard
Probe Diameter
Features


OMEGA’s new surface temperature Connector offers a fast, easy way to measure surface temperatures. Just plug the STC100 into your handheld thermometer and you’re ready to take readings. The small, compact connector body features an integral thermocouple sensor specifically designed for low temperature surface measurements and can be easily removed for cleaning or replacement if damaged. Models feature miniature male connection pins and are available in K or E calibrations.

SPECIFICATIONS
Thermocouple Types:
K, E
Measurement Accuracy: ±1°C (±1.8°F)
Max Temperature Usage: 218°C (425°F)
Mating Connector: Miniature male (SMP)
Dimensions: 64 L x 25.4 mm D (2.5 x 1")
Connector Body: Anodized Aluminum
Connector Sensor Head: Glass filled Nylon/FEP
loading all models
loading all reviews
Rated 5 out of 5 by from Only Thermocouple to read Surface Temperature I have been getting accurate readings with the STC-100-K-SMP-M because it puts the entire thermocouple on the surface (eliminating the error you get with probe type thermocouples).
Date published: 2019-01-04
  • y_2024, m_7, d_22, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_STC-100-K-SMP-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Type E Replacement Element
$46.37
0 In Stock
Economical Type K, thermometer, 1deg resolution
$231.14
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration